(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Stainless Steel Cable Cutter

Stainless Steel Cable Cutter

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Ideal for cutting cables.
· These can be used on branches, rubber, rope, etc.
· It has a one-touch stopper that allows easy storage.
[Applications]
· For cutting cable wires in electrical work.
· For cutting branches, rubber, rope, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Nail puller
  • Overall Length
    165
  • Cutting Capacity VCT Tile(mm)
    φ10
  • Trusco Code
    384-2461
  • Hardness
    HRC50~54
  • Material
    Blade part: SUS420J2, Bolts and nuts: SUS302, Washers: SUS420J2, Handle: Polypropylene (PP)
  • Features 1
    Ideal for cutting cables
  • Features 2
    These can be used on branches, rubber, rope, etc.
  • Features 3
    It has a one-touch stopper that allows easy storage.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : TSC-936
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Nail puller
  • Overall Length
    165
  • Cutting Capacity VCT Tile(mm)
    φ10
  • Trusco Code
    384-2461
  • Hardness
    HRC50~54
  • Material
    Blade part: SUS420J2, Bolts and nuts: SUS302, Washers: SUS420J2, Handle: Polypropylene (PP)
  • Features 1
    Ideal for cutting cables
  • Features 2
    These can be used on branches, rubber, rope, etc.
  • Features 3
    It has a one-touch stopper that allows easy storage.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)