(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Hard Scissors (Standard Type)

Hard Scissors (Standard Type)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Handle is large and easy to grip.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Nail puller
  • Overall Length
    170
  • Blade thickness(mm)
    2.5
  • Trusco Code
    402-6667
  • Material
    Stainless steel for cutlery (AUS8)
  • Features 1
    Handle is large and easy to grip
  • Specifications
    Cutting Capacity: Tin Plate (0.3 mm), Aluminum (1 mm), Copper Plate (1 mm), Stainless Steel Plate (0.5 mm), Power Cord etc.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : TH-1
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Nail puller
  • Overall Length
    170
  • Blade thickness(mm)
    2.5
  • Trusco Code
    402-6667
  • Material
    Stainless steel for cutlery (AUS8)
  • Features 1
    Handle is large and easy to grip
  • Specifications
    Cutting Capacity: Tin Plate (0.3 mm), Aluminum (1 mm), Copper Plate (1 mm), Stainless Steel Plate (0.5 mm), Power Cord etc.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)