(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Hard Scissors (for Aramid Fiber)

Hard Scissors (for Aramid Fiber)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· The finely serrated blade effectively cuts aramid fiber without slipping.
· Rust-resistant hard chrome plating is given to the surface.
[Applications]
· For aramid fiber production and machining sites.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Nail puller
  • Blade thickness(mm)
    3
  • Material
    Carbon tool steel
  • Features 1
    The finely serrated blade effectively cuts aramid fiber without slipping
  • Specifications
    Micro Edge (Jagged Blade) Processing
  • Accessory
    Cap

Details

Part Number
Overall Length

Refine by

  • 165
  • 190
  • Clear
Trusco Code

Refine by

  • 330-4892
  • 330-4884
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
165
330-4884
1 Day(s)
-

Part Number : THA-165
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Nail puller
  • Overall Length
    165
  • Blade thickness(mm)
    3
  • Trusco Code
    330-4884
  • Material
    Carbon tool steel
  • Features 1
    The finely serrated blade effectively cuts aramid fiber without slipping
  • Specifications
    Micro Edge (Jagged Blade) Processing
  • Accessory
    Cap
190
330-4892
1 Day(s)
-

Part Number : THA-190
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Nail puller
  • Overall Length
    190
  • Blade thickness(mm)
    3
  • Trusco Code
    330-4892
  • Material
    Carbon tool steel
  • Features 1
    The finely serrated blade effectively cuts aramid fiber without slipping
  • Specifications
    Micro Edge (Jagged Blade) Processing
  • Accessory
    Cap

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Delicate serrated blade processing attached to The blade part cuts reliably without escaping the aramid fiber.

Specification

●Blade Thickness(mm):2.5
●SPQ(piece):10
●Micro edge(serrated blade) processed.

Materials

●Blade Part: Carbon Steel Tools

Accessories

●Cap

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)