(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Hard Scissors (for Kevlar Fiber)

Hard Scissors (for Kevlar Fiber)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Capable of cutting Kevlar fiber or optical fiber.
· Non-slip serrated cutting blades.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Nail puller
  • Material
    High Carbon Steel
  • Features 1
    Capable of cutting Kevlar fiber or optical fiber
  • Features 2
    Non-slip serrated cutting blades.

Details

Part Number
Overall Length

Refine by

  • 138.5
  • 160
  • 205
  • Clear
Blade thickness(mm)

Refine by

  • 2.8
  • 3.6
  • 6.5
  • Clear
Trusco Code

Refine by

  • 415-9080
  • 415-9071
  • 415-9063
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
138.5
6.5
415-9063
1 Day(s)
-

Part Number : TAH-140
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Nail puller
  • Overall Length
    138.5
  • Blade thickness(mm)
    6.5
  • Trusco Code
    415-9063
  • Material
    High Carbon Steel
  • Features 1
    Capable of cutting Kevlar fiber or optical fiber
  • Features 2
    Non-slip serrated cutting blades.
160
2.8
415-9071
1 Day(s)
-

Part Number : TAH-160
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Nail puller
  • Overall Length
    160
  • Blade thickness(mm)
    2.8
  • Trusco Code
    415-9071
  • Material
    High Carbon Steel
  • Features 1
    Capable of cutting Kevlar fiber or optical fiber
  • Features 2
    Non-slip serrated cutting blades.
205
3.6
415-9080
1 Day(s)
-

Part Number : TAH-205
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Nail puller
  • Overall Length
    205
  • Blade thickness(mm)
    3.6
  • Trusco Code
    415-9080
  • Material
    High Carbon Steel
  • Features 1
    Capable of cutting Kevlar fiber or optical fiber
  • Features 2
    Non-slip serrated cutting blades.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can cut kevlar fiber, optical fiber, etc.

Specification

●Blade Length(mm):54
●Blade Thickness(mm):6.5
●Total Length(mm):138.5
●SPQ(piece):6

Materials

●Blade Part: High Carbon Steel

Accessories

●Cap

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)