(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Universal scissors (compact type)

Universal scissors (compact type)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Capable of cutting not only paper, fabrics and leathers but also thin boards and wires with ease.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Nail puller
  • Material
    Stainless Steel
  • Features 1
    Capable of cutting not only paper, fabrics and leathers but also thin boards and wires with ease.

Details

Part Number
Overall Length

Refine by

  • 138.5
  • 200
  • 210
  • Clear
Blade thickness(mm)

Refine by

  • 6.5
  • 7.9
  • Clear
Trusco Code

Refine by

  • 402-6781
  • 402-6772
  • 402-6764
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
138.5
6.5
402-6764
1 Day(s)
-

Part Number : TBH-140
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Nail puller
  • Overall Length
    138.5
  • Blade thickness(mm)
    6.5
  • Trusco Code
    402-6764
  • Material
    Stainless Steel
  • Features 1
    Capable of cutting not only paper, fabrics and leathers but also thin boards and wires with ease.
200
7.9
402-6772
1 Day(s)
-

Part Number : TBH-200
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Nail puller
  • Overall Length
    200
  • Blade thickness(mm)
    7.9
  • Trusco Code
    402-6772
  • Material
    Stainless Steel
  • Features 1
    Capable of cutting not only paper, fabrics and leathers but also thin boards and wires with ease.
210
7.9
402-6781
1 Day(s)
-

Part Number : TBH-205
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Nail puller
  • Overall Length
    210
  • Blade thickness(mm)
    7.9
  • Trusco Code
    402-6781
  • Material
    Stainless Steel
  • Features 1
    Capable of cutting not only paper, fabrics and leathers but also thin boards and wires with ease.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Not only paper, cloth, leather, but also board and wire rod can be easily cut.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)