(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Aluminum Corner Wrench

Aluminum Corner Wrench

Standard Unit Price:
-
Days to Ship :
12 Day(s)

This is perfect for grounded piping work / piping work along walls / groove piping work. The body is forged from a special aluminum alloy, making it light and strong.

Basic Specifications

  • Product Type
    Corner Wrench
  • Application
    For tightening, dismantling work of gas/water pipes (white pipe) and coated steel pipes.
Part Number
Grippable Tube (Nominal Size)(mm)

Refine by

  • 8~25A
  • 10~32A
  • 15~40A
  • 25~50A
  • 40~80A
  • 65~100A
  • Clear
Grippable Tube (O.D.)(mm)

Refine by

  • 13~38
  • 16~46
  • 21~52
  • 33~70
  • 48~92
  • 76~150
  • Clear
Overall Length(mm)

Refine by

  • 250
  • 300
  • 350
  • 450
  • 600
  • 900
  • Clear
JAN Code

Refine by

  • 4953830218175
  • 4953830218182
  • 4953830218335
  • 4953830218342
  • 4953830218359
  • 4953830218366
  • Clear
Trusco Code

Refine by

  • 443-7543
  • 443-7535
  • 443-7527
  • 443-7519
  • 443-7501
  • 443-7497
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
8~25A
13~38
250
4953830218335
443-7497
12 Day(s)
-

Part Number : ACPW-250J
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Corner Wrench
  • Grippable Tube (Nominal Size)(mm)
    8~25A
  • Grippable Tube (O.D.)(mm)
    13~38
  • Overall Length(mm)
    250
  • JAN Code
    4953830218335
  • Trusco Code
    443-7497
  • Application
    For tightening, dismantling work of gas/water pipes (white pipe) and coated steel pipes.
  • Features
    Dedicated teeth prevent scratches on the target object. The body is light and durable due to aluminum forging. Optimal for ground piping, wall piping, groove piping.
  • Mass(g)
    380
10~32A
16~46
300
4953830218342
443-7501
12 Day(s)
-

Part Number : ACPW-300J
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Corner Wrench
  • Grippable Tube (Nominal Size)(mm)
    10~32A
  • Grippable Tube (O.D.)(mm)
    16~46
  • Overall Length(mm)
    300
  • JAN Code
    4953830218342
  • Trusco Code
    443-7501
  • Application
    For tightening, dismantling work of gas/water pipes (white pipe) and coated steel pipes.
  • Features
    Dedicated teeth prevent scratches on the target object. The body is light and strong due to the forging of a special aluminum alloy. It can be easily used even in places where it is difficult to use a conventional wrench. Optimal for ground piping, wall piping, groove piping.
  • Mass(g)
    600
15~40A
21~52
350
4953830218359
443-7519
12 Day(s)
-

Part Number : ACPW-350J
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Corner Wrench
  • Grippable Tube (Nominal Size)(mm)
    15~40A
  • Grippable Tube (O.D.)(mm)
    21~52
  • Overall Length(mm)
    350
  • JAN Code
    4953830218359
  • Trusco Code
    443-7519
  • Application
    For tightening, dismantling work of gas/water pipes (white pipe) and coated steel pipes.
  • Features
    Dedicated teeth prevent scratches on the target object. The body is light and strong due to the forging of a special aluminum alloy. It can be easily used even in places where it is difficult to use a conventional wrench. Optimal for ground piping, wall piping, groove piping.
  • Mass(g)
    800
25~50A
33~70
450
4953830218366
443-7527
12 Day(s)
-

Part Number : ACPW-450J
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Corner Wrench
  • Grippable Tube (Nominal Size)(mm)
    25~50A
  • Grippable Tube (O.D.)(mm)
    33~70
  • Overall Length(mm)
    450
  • JAN Code
    4953830218366
  • Trusco Code
    443-7527
  • Application
    For tightening, dismantling work of gas/water pipes (white pipe) and coated steel pipes.
  • Features
    Dedicated teeth prevent scratches on the target object. The body is light and strong due to the forging of a special aluminum alloy. It can be easily used even in places where it is difficult to use a conventional wrench. Optimal for ground piping, wall piping, groove piping.
  • Mass(g)
    1200
40~80A
48~92
600
4953830218175
443-7535
12 Day(s)
-

Part Number : ACPW-600J
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Corner Wrench
  • Grippable Tube (Nominal Size)(mm)
    40~80A
  • Grippable Tube (O.D.)(mm)
    48~92
  • Overall Length(mm)
    600
  • JAN Code
    4953830218175
  • Trusco Code
    443-7535
  • Application
    For tightening, dismantling work of gas/water pipes (white pipe) and coated steel pipes.
  • Features
    Dedicated teeth prevent scratches on the target object. The body is light and strong due to the forging of a special aluminum alloy. It can be easily used even in places where it is difficult to use a conventional wrench. Optimal for ground piping, wall piping, groove piping.
  • Mass(g)
    2700
65~100A
76~150
900
4953830218182
443-7543
12 Day(s)
-

Part Number : ACPW-900J
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Corner Wrench
  • Grippable Tube (Nominal Size)(mm)
    65~100A
  • Grippable Tube (O.D.)(mm)
    76~150
  • Overall Length(mm)
    900
  • JAN Code
    4953830218182
  • Trusco Code
    443-7543
  • Application
    For tightening, dismantling work of gas/water pipes (white pipe) and coated steel pipes.
  • Features
    Dedicated teeth prevent scratches on the target object. The body is light and strong due to the forging of a special aluminum alloy. It can be easily used even in places where it is difficult to use a conventional wrench. Optimal for ground piping, wall piping, groove piping.
  • Mass(g)
    5400