• Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 7:00 sampai dengan 19:00 pada tanggal 26/5/2019. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 to 19:00 (WIB) 26/5/2019. We apologize for the inconvenience.
Flanged Wrench

Flanged Wrench

Standard Unit Price:
-
Days to Ship :
2 Day(s)

[Features]
· Wrench can be used by inserting the chain in narrow spaces, and tightening is easy due to ratchet operation.
· Equipped with a safety mechanism for preventing the chain from being detached, enabling the chain to be attached/detached with a single touch.
· Can also be used as chain tongs.
[Applications]
· For tightening flanges.

Basic Specifications

Part Number
Grippable Tube (Nominal Size)(mm)

Refine by

  • 10~ 50A
  • 20~100A
  • 25~150A
  • Clear
Grippable Tube (O.D.)(mm)

Refine by

  • 155
  • 210
  • 280
  • Clear
Overall Length(mm)

Refine by

  • 300
  • 425
  • 510
  • Clear
Chain Length(mm)

Refine by

  • 533
  • 724
  • 961
  • Clear
Trusco Code

Refine by

  • 222-1641
  • 367-2841
  • 367-2832
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
25~150A
280
510
961
222-1641
2 Day(s)
-

Part Number : FW-0110
Days to Ship 2 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Chain Wrench
  • Grippable Tube (Nominal Size)(mm)
    25~150A
  • Grippable Tube (O.D.)(mm)
    280
  • Overall Length(mm)
    510
  • Chain Length(mm)
    961
  • Trusco Code
    222-1641
  • Application
    For tightening flanges.
  • Features
    This wrench can be used by inserting the chain in narrow spaces, and tightening becomes easy due to ratchet operation.
  • Mass(g)
    3900
10~ 50A
155
300
533
367-2841
2 Day(s)
-

Part Number : FW-50
Days to Ship 2 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Chain Wrench
  • Grippable Tube (Nominal Size)(mm)
    10~ 50A
  • Grippable Tube (O.D.)(mm)
    155
  • Overall Length(mm)
    300
  • Chain Length(mm)
    533
  • Trusco Code
    367-2841
  • Application
    For tightening flanges.
  • Features
    This wrench can be used by inserting the chain in narrow spaces, and tightening becomes easy due to ratchet operation.
  • Mass(g)
    1220
20~100A
210
425
724
367-2832
2 Day(s)
-

Part Number : FW-100
Days to Ship 2 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Chain Wrench
  • Grippable Tube (Nominal Size)(mm)
    20~100A
  • Grippable Tube (O.D.)(mm)
    210
  • Overall Length(mm)
    425
  • Chain Length(mm)
    724
  • Trusco Code
    367-2832
  • Application
    For tightening flanges.
  • Features
    This wrench can be used by inserting the chain in narrow spaces, and tightening becomes easy due to ratchet operation.
  • Mass(g)
    1980

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)