(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
RIKEN, Helmet-Mounted Face Shield

RIKEN, Helmet-Mounted Face Shield

Standard Unit Price:
-
Days to Ship :
16 Day(s)

[Features]
· High level of safety due to use of a lens with excellent impact resistance.
· Passed 6000 cycles of a raising and lowering test.
[Applications]
· Grinding.
· Mowing.

Basic Specifications

  • Shape
    Disaster Prevention
  • Application
    Dustproof
  • Anti-fog
    None
  • Scratch prevention
    None
  • UV Cut
    None
  • Electrostatic resistance
    None
  • Lens Replacement
    None
  • Lens Color
    Clear
  • Installing
    Helmet-mounted
  • Trusco Code
    337-0470
  • Material (Lens)
    Polycarbonate (Flaw prevention processed)
  • Helmet Fit
    MP Type/Grooved type
  • Mass(g)
    130
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
16 Day(s)
-

Part Number : FSH-801-PC-AR
Days to Ship 16 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Disaster Prevention
  • Application
    Dustproof
  • Anti-fog
    None
  • Scratch prevention
    None
  • UV Cut
    None
  • Electrostatic resistance
    None
  • Lens Replacement
    None
  • Lens Color
    Clear
  • Installing
    Helmet-mounted
  • Trusco Code
    337-0470
  • Material (Lens)
    Polycarbonate (Flaw prevention processed)
  • Helmet Fit
    MP Type/Grooved type
  • Mass(g)
    130

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Because it adopts lenses with excellent impact resistance, it is highly safe.

Specification

●Installation:Helmet Mount
●Lens Color:Clear
●SPQ(piece):10
●Compatible Helmet: MP Type/Baseball Cap/Groove Type
●Lens Thickness: 0.8mm

Materials

●Lens: Polycarbonate(scratch prevention processing)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)