(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Safety Goggles GS 1530

Safety Goggles GS 1530

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· A rotary belt is adopted to prevent twisting.
· Adopts a lens of UV-cut (99.9%) specification.
· Can be used with eyewear or masks.

Basic Specifications

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • 1 Pack (5 pcs)
  • Clear
Other

Refine by

  • Option
  • Clear
Details Type

Refine by

  • Replacement Lens 5 Packs
  • Goggles
  • Replacement Lens
  • Clear
Compatible Model

Refine by

  • GS-1530
  • Clear
Trusco Code

Refine by

  • 126-3781
  • 287-9131
  • 359-9868
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Option
Replacement Lens
GS-1530
359-9868
13 Day(s) or more
-

Part Number : GS1530SP-1P
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    JIS / ANSI
  • Lens Replacement
    Available
  • Other
    Option
  • Details Type
    Replacement Lens
  • Lens color
    Clear
  • Lens Thickness(mm)
    0.6
  • Compatible Model
    GS-1530
  • Trusco Code
    359-9868
  • Lens Material
    Polycarbonate
  • Frame Material
    -
  • Band Material
    -
  • Note
    -
  • Specifications
    JIS T8147 Standard Product, ANSI Standard Product (Z 87.1)
  • Mass(g)
    10
1 pc.
-
Goggles
-
126-3781
1 Day(s)
-

Part Number : GS-1530
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    JIS / ANSI
  • Lens Replacement
    Available
  • Other
    -
  • Details Type
    Goggles
  • Lens color
    Clear
  • Lens Thickness(mm)
    0.6
  • Compatible Model
    -
  • Trusco Code
    126-3781
  • Lens Material
    Polycarbonate
  • Frame Material
    Soft Vinyl
  • Band Material
    Rayon
  • Note
    Can be used with a mask and glasses
  • Specifications
    JIS T8147 Standard Product, ANSI Standard Product (Z 87.1), With Ventilation Holes
  • Mass(g)
    75
1 Pack (5 pcs)
Option
Replacement Lens 5 Packs
GS-1530
287-9131
16 Day(s) or more
-

Part Number : GS-1530-SP
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 pcs)

Specificationtitle

  • Shape
    Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    JIS / ANSI
  • Lens Replacement
    Available
  • Other
    Option
  • Details Type
    Replacement Lens 5 Packs
  • Lens color
    Clear
  • Lens Thickness(mm)
    0.6
  • Compatible Model
    GS-1530
  • Trusco Code
    287-9131
  • Lens Material
    Polycarbonate
  • Frame Material
    -
  • Band Material
    -
  • Note
    -
  • Specifications
    JIS T8147 Standard Product, ANSI Standard Product (Z 87.1)
  • Mass(g)
    50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Rotary belts screw type is adopted to prevent twisting.

Specification

●Lens Color:Clear
●SPQ(piece):10
●JIS T 8147 Standard Product
●With Ventilation Hole
●Lens Thickness: 0.6mm

Materials

●Lens: Polycarbonate
●Frame: Soft Vinyl Chloride
●Band: Rayon

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)