(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Safety Goggles (small type)

Safety Goggles (small type)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Adopts a lens of UV-cut (99.9%) specification.
[Applications]
· Dust generating sites
· Handling chemicals and solvents
· Handling powders, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Shape
    Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    Available
  • Standard
    ANSI
  • Lens Replacement
    Available
  • Lens color
    Clear
  • Lens Thickness(mm)
    0.6
  • Trusco Code
    408-9677
  • Lens Material
    Polycarbonate
  • Frame Material
    Soft Vinyl
  • Band Material
    Woven elastic
  • Specifications
    Ventilation holes provided
  • Application details
    Dust generation location, handling of chemicals/solvents, handling of powder etc.
  • Mass(g)
    42
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : TSG-101-S
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    Available
  • Standard
    ANSI
  • Lens Replacement
    Available
  • Lens color
    Clear
  • Lens Thickness(mm)
    0.6
  • Trusco Code
    408-9677
  • Lens Material
    Polycarbonate
  • Frame Material
    Soft Vinyl
  • Band Material
    Woven elastic
  • Specifications
    Ventilation holes provided
  • Application details
    Dust generation location, handling of chemicals/solvents, handling of powder etc.
  • Mass(g)
    42

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It does not disturb the visibility of up and down, left and right because of its small size type.

Specification

●Lens Color:Clear
●SPQ(piece):10
●With Ventilation Hole
●Lens Thickness: 0.6mm

Materials

●Lens: Polycarbonate
●Frame: Soft Vinyl
●Band: Woven Rubber

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)