(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Single-lens safety glasses (Can be used with glasses)

Single-lens safety glasses (Can be used with glasses)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Protective goggles that can be used whether you wear glasses or not.
[Features]
· JIS Standard product.
· With upper and side guard.
· Adopts a lens of 99.9% UV-cutting specification.
· Can be used with spectacles
· Can be used as over-glasses over a pair of spectacles.
[Applications]
· Polishing, sanding, grinding work, etc.
· For mechanical work where flying objects are likely.

Basic Specifications

  • Specifications
    • STOCK
  • Shape
    Integral Type Goggles
  • Application
    Dust-Proof
  • Anti-fog
    NA
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    JIS
  • Lens Replacement
    NA
  • Lens color
    Clear
  • Lens Thickness(mm)
    2.3
  • Trusco Code
    175-0135
  • Lens Material
    Polycarbonate
  • Frame Material
    Polycarbonate
  • Note
    Can also be used with glasses
  • Specifications
    JIS T8147 Standard Product, With Upper Shield, With Cushioned Brow Bar
  • Mass(g)
    43
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : GS-37S
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Integral Type Goggles
  • Application
    Dust-Proof
  • Anti-fog
    NA
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    JIS
  • Lens Replacement
    NA
  • Lens color
    Clear
  • Lens Thickness(mm)
    2.3
  • Trusco Code
    175-0135
  • Lens Material
    Polycarbonate
  • Frame Material
    Polycarbonate
  • Note
    Can also be used with glasses
  • Specifications
    JIS T8147 Standard Product, With Upper Shield, With Cushioned Brow Bar
  • Mass(g)
    43

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Glasses can be used together.

Specification

●Lens Color:Clear
●SPQ(piece):10
●JIS T 8147 Standard Product
●With upper peak side
●With Cushion Bar
●Lens Thickness: Approx. 2.3mm

Materials

●Lens/frame: Polycarbonate

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)