(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Twin-Lens Safety Glasses TSG-8106

Twin-Lens Safety Glasses TSG-8106

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Safety glasses with straight earpiece design that makes them easy to put on and take off
[Features]
· Excellent fit with adoption of a soft nose pad.
· Adopts a lens of UV-cut (99.9%) specification.

Basic Specifications

  • Specifications
    • STOCK
  • Shape
    Two-Lens Glasses
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    Available
  • Standard
    ANSI
  • Lens Replacement
    NA
  • Lens color
    Clear
  • Lens Thickness(mm)
    2.2
  • Lens Material
    Polycarbonate
  • Frame Material
    Polycarbonate
  • Features
    Frame Angle Adjustable, with Nose Pad
  • Specifications
    ANSI Standard Compliant (Z87.1), Antistatic Lens
  • Mass(g)
    27
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Frame color

Refine by

  • Black
  • Blue
  • Red
  • Clear
Trusco Code

Refine by

  • 365-8457
  • 365-8449
  • 365-8431
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Black
365-8431
1 Day(s)
-

Part Number : TSG-8106BK
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Two-Lens Glasses
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    Available
  • Standard
    ANSI
  • Lens Replacement
    NA
  • Lens color
    Clear
  • Frame color
    Black
  • Lens Thickness(mm)
    2.2
  • Trusco Code
    365-8431
  • Lens Material
    Polycarbonate
  • Frame Material
    Polycarbonate
  • Features
    Frame Angle Adjustable, with Nose Pad
  • Specifications
    ANSI Standard Compliant (Z87.1), Antistatic Lens
  • Mass(g)
    27
1 pc.
Blue
365-8457
1 Day(s)
-

Part Number : TSG-8106BL
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Two-Lens Glasses
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    Available
  • Standard
    ANSI
  • Lens Replacement
    NA
  • Lens color
    Clear
  • Frame color
    Blue
  • Lens Thickness(mm)
    2.2
  • Trusco Code
    365-8457
  • Lens Material
    Polycarbonate
  • Frame Material
    Polycarbonate
  • Features
    Frame Angle Adjustable, with Nose Pad
  • Specifications
    ANSI Standard Compliant (Z87.1), Antistatic Lens
  • Mass(g)
    27
1 pc.
Red
365-8449
1 Day(s)
-

Part Number : TSG-8106RE
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Two-Lens Glasses
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    Available
  • Standard
    ANSI
  • Lens Replacement
    NA
  • Lens color
    Clear
  • Frame color
    Red
  • Lens Thickness(mm)
    2.2
  • Trusco Code
    365-8449
  • Lens Material
    Polycarbonate
  • Frame Material
    Polycarbonate
  • Features
    Frame Angle Adjustable, with Nose Pad
  • Specifications
    ANSI Standard Compliant (Z87.1), Antistatic Lens
  • Mass(g)
    27

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)