(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Safety Goggles, Double Lens

Safety Goggles, Double Lens

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Goggles-type safety glasses with reinforced anti-fog.
[Features]
・ Replaceable lenses with UV-cut (99.9%) specifications
・ A goggle with high anti-fog performance that using a flexible double lens that has both anti-fog performance and fit
・ The lens color is clear, and the lens thickness is 0.6 mm on the outside and 0.8 mm on the inside
[Applications]
・ It can be used for polishing, grinding, grinders, woodworking, crushing, handling powder
・ Ideal for work sites such as casting sand treatment and pesticide spraying

Basic Specifications

  • Specifications
    • STOCK
  • Shape
    Goggles
  • Use
    Dustproof
  • Defogger
    Yes
  • Scratch-Proof
    Yes
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Lens Exchange
    Yes
  • Lens Color
    Clear
  • Lens Thickness(mm)
    Outer side: 0.6, Inner side: 0.8
  • Trusco Code
    379-3745
  • Lens Material
    Outer side (Polycarbonate), Inner side (Cellulose)
  • Frame Material
    Soft Vinyl
  • Band Material
    Woven elastic
  • Specifications
    Ventilation holes provided
  • Mass(g)
    103
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : YG-5100D
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Goggles
  • Use
    Dustproof
  • Defogger
    Yes
  • Scratch-Proof
    Yes
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Lens Exchange
    Yes
  • Lens Color
    Clear
  • Lens Thickness(mm)
    Outer side: 0.6, Inner side: 0.8
  • Trusco Code
    379-3745
  • Lens Material
    Outer side (Polycarbonate), Inner side (Cellulose)
  • Frame Material
    Soft Vinyl
  • Band Material
    Woven elastic
  • Specifications
    Ventilation holes provided
  • Mass(g)
    103

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Double Lens(double) anti-fog lens.

Specification

●Lens Color:Clear
●SPQ(piece):5
●With Ventilation Hole
●Lens Thickness: 0.6mm(outside)/0.8mm(inside)

Materials

●Outer Lens: Polycarbonate
●Inner Lens: Cellulose
●Frame: Soft Vinyl
●Band: Woven Rubber

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)