(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Safety Goggles (With Ventilation Holes / Cover) Tear-Off Lens Set YGP-601F

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Safety Goggles (With Ventilation Holes / Cover) Tear-Off Lens Set
Part Number: YGP-601F

Standard Unit Price: - Special Price -
Quantity: 1 Pack (30 Sheets)
Days to Ship: 1 Day(s)

[Features]
· Tear-off film lens replacement set, ideal for work where the lens becomes dirty frequently. (30 sheets)

Specifications of YGP-601F

  • Specifications
    • STOCK
  • Shape
    Goggles
  • Use
    Dustproof
  • Defogger
    Yes
  • Scratch-Proof
    None
  • UV Cut
    None
  • Antistatic Properties
    None
  • Lens Exchange
    Yes
  • Other
    Option
  • Lens Color
    Clear
  • Applicable Model
    YGP-601
  • Trusco Code
    332-4460
  • Lens Material
    Polyethylene Terephthalate (PET)
  • Mass
    90 g/Pair

Please check the type/dimensions/specifications of the part YGP-601F in the Safety Goggles (With Ventilation Holes / Cover) Tear-Off Lens Set series.

Product Specifications

Features

●It is an optimum tear-off film lens(6 sheets) specially suited for coating work etc. where the lens specs becomes dirty frequently.

Specification

●Compatible Model:YGP-601
●Q'ty Per Set(sheet):30
●SPQ(set):10
●With Ventilation Hole
●Lens Thickness: 0.8mm

Materials

●Lens: Cellulose(anti-fogging process)
●Frame: Soft Vinyl Chloride
●Band: Rayon
●Polyethylene Terephthalate(PET)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)