(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Metal Frame Binocular Type

Metal Frame Binocular Type

Standard Unit Price:
-
Days to Ship :
Same day

[Features]
· Adjustable by hand-bending the temple tips to fit your ears.
· Lenses are replaceable.
· Utilizes lenses with UV-cut (99.9%) specifications.
· Temples are adjustable.
[Applications]
· Protection from debris coming from directly in front of the wearer when cutting, brush cutting, woodworking, cutting lumber, polishing, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Shape
    Binocular glasses
  • Use
    Dustproof
  • Defogger
    None
  • Scratch-Proof
    Yes
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    JIS
  • Lens Exchange
    Yes
  • Lens Color
    Clear
  • Lens Thickness(mm)
    2
  • Trusco Code
    393-8905
  • Lens Material
    Polycarbonate
  • Frame Material
    Metal
  • Features
    Adjustable earpiece, with nose pad
  • Specifications
    JIS T 8147 Standard Product, with Side
  • Mass(g)
    42
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Same day
-

Part Number : YM-2
Days to Ship : Same day
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Binocular glasses
  • Use
    Dustproof
  • Defogger
    None
  • Scratch-Proof
    Yes
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    JIS
  • Lens Exchange
    Yes
  • Lens Color
    Clear
  • Lens Thickness(mm)
    2
  • Trusco Code
    393-8905
  • Lens Material
    Polycarbonate
  • Frame Material
    Metal
  • Features
    Adjustable earpiece, with nose pad
  • Specifications
    JIS T 8147 Standard Product, with Side
  • Mass(g)
    42

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It can be hand adjusted by bending the arm according to the ear fitting condition.

Specification

●Lens Color:Clear
●SPQ(piece):10
●JIS T 8147 Standard Product
●With Side
●Lens Thickness: 2mm

Materials

●Lens: Polycarbonate 
●Frame: Metal

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)