(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Yamamoto Kogaku, Helmet-Mounted Face Shield

Click this image to zoom it.

Move the mouse over the image to zoom

Yamamoto Kogaku, Helmet-Mounted Face Shield

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
Standard mounting type face shield that can be used with MP type helmets with front visor (flat type, compact ribs).
[Applications]
It can be used for handling chemicals, solvents, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Shape
    Disaster Prevention
  • Use
    Dustproof
  • Defogger
    None
  • Scratch-Proof
    None
  • UV Cut
    None
  • Antistatic Properties
    None
  • Lens Exchange
    None
  • Detail Type
    Helmet Mount Bracket
  • Lens Color
    Clear
  • Installing
    Helmet-mounted
  • Lens Material
    Acrylic
  • Helmet Fit
    MP Type
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Trusco Code

Refine by

  • 128-4941
  • 379-3664
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
128-4941
1 Day(s)
-

Part Number : 250A
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Disaster Prevention
  • Use
    Dustproof
  • Defogger
    None
  • Scratch-Proof
    None
  • UV Cut
    None
  • Antistatic Properties
    None
  • Lens Exchange
    None
  • Detail Type
    Helmet Mount Bracket
  • Lens Color
    Clear
  • Installing
    Helmet-mounted
  • Trusco Code
    128-4941
  • Lens Material
    Acrylic
  • Helmet Fit
    MP Type
  • Mass(g)
    216
1 pc.
379-3664
1 Day(s)
-

Part Number : 270A
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Disaster Prevention
  • Use
    Dustproof
  • Defogger
    None
  • Scratch-Proof
    None
  • UV Cut
    None
  • Antistatic Properties
    None
  • Lens Exchange
    None
  • Detail Type
    Helmet Mount Bracket
  • Lens Color
    Clear
  • Installing
    Helmet-mounted
  • Trusco Code
    379-3664
  • Lens Material
    Acrylic
  • Helmet Fit
    MP Type
  • Mass(g)
    198

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)