(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Multi Temoto Reel (with Breaker)

Multi Temoto Reel (with Breaker)

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

Cord reel with earth leakage breaker.
[Features]
・ It is a multi-type with 2 roles in 1 unit which are usual cord reel function as well as a double outlet equipped on the outlet drawer type drum body
・ Reverse power distribution type that pulls out the cable to a work site
・ Earth leakage breaker combining overload and short circuit protection
[Applications]
・ Extension of power supply for high-place work and underground work

Basic Specifications

  • Electrical wire length(m)
    27
  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    2
  • Features
    Breaker Included
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Temperature sensor
  • Electric lamp
  • Grounding Terminal
  • 2P / 3P Dual Plug
  • Rated Current(A)
    5
  • Trusco Code
    106-1861
  • Outlet Tip Specification(pcs)
    3
  • Specification 1
    AC100V
  • Specification 2
    Primary Wire Includes 6 m of Cable
  • Specification 3
    Breaker Included
  • Specification 4
    For both leakage and overload-short circuit protection
  • Electrical wire type
    VCT Soft
  • Outlet Specification Shape
    Single Phase 100 V Type With Ground
  • Mass(kg)
    9
  • Inner capacity
    1 unit
Part Number
Inner capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
16 Day(s) or more
-

Part Number : GBM-130K
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Electrical wire length(m)
    27
  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    2
  • Features
    Breaker Included
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Temperature sensor
  • Electric lamp
  • Grounding Terminal
  • 2P / 3P Dual Plug
  • Rated Current(A)
    5
  • Trusco Code
    106-1861
  • Outlet Tip Specification(pcs)
    3
  • Specification 1
    AC100V
  • Specification 2
    Primary Wire Includes 6 m of Cable
  • Specification 3
    Breaker Included
  • Specification 4
    For both leakage and overload-short circuit protection
  • Electrical wire type
    VCT Soft
  • Outlet Specification Shape
    Single Phase 100 V Type With Ground
  • Mass(kg)
    9

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)