(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Polyethylene Tie Twist Tie PET Metal

Polyethylene Tie Twist Tie PET Metal

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Uses a metal wire for the core, ensuring strong binding power.
· Uses vapor deposition film as a coating, enhancing the decorativeness of the product.
[Applications]
· Tying off bag openings.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Cable tie
  • Color
    Gold
  • Width(mm)
    4
  • Length(m)
    750
  • Trusco Code
    353-6831
  • Mass(kg)
    1.5
  • Coating material
    Polyester
  • Core
    Wire (Steel)
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
1 Day(s)
-

Part Number : QK750T11D
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Cable tie
  • Color
    Gold
  • Width(mm)
    4
  • Length(m)
    750
  • Trusco Code
    353-6831
  • Mass(kg)
    1.5
  • Coating material
    Polyester
  • Core
    Wire (Steel)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)