(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Cable Tie TRDCV, Double-Head

Cable Tie TRDCV, Double-Head

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· After binding, the claw in the insertion part can be pushed to tighten "loosened" cable ties.
· Two bundles can be fixed and separated.
· With one band, compatible with many bundle sizes.
[Applications]
· For fixing and binding various power wires and cables.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Cable tie
  • Details Type
    Double-head Release Cable Tie
  • Width(mm)
    4.8
  • Thickness(mm)
    1.3
  • Tensile Strength(N)
    215.6
  • Color
    White
  • Main body: option
    Main Body
  • Features
    Two bundles can be fixed and separated. With one band, compatible with many bundle sizes. After bundling, cable tie can be loosened by pressing the hook on the inserted part.
  • Application
    For fixing and binding various power wires and cables.
  • Specifications
    For indoors. UL standard product. UL flame-retardant (94V-2).
  • Operating Temperature Range(°C)
    -40 – 80
  • Material
    Nylon 66
  • Quantity
    1 Bag (100 pcs.)
Part Number
Quantity

Refine by

  • 1 Bag (100 pcs.)
  • Clear
Length(mm)

Refine by

  • 225
  • 300
  • 370
  • Clear
Maximum Binding Diameter(mm)

Refine by

  • 59×52
  • 83×76
  • 105×98
  • Clear
Trusco Code

Refine by

  • 414-6956
  • 414-6948
  • 414-6930
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (100 pcs.)
225
59×52
414-6930
1 Day(s)
-

Part Number : TRDCV-225
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (100 pcs.)

Specificationtitle

  • Product Type
    Cable tie
  • Details Type
    Double-head Release Cable Tie
  • Width(mm)
    4.8
  • Length(mm)
    225
  • Thickness(mm)
    1.3
  • Maximum Binding Diameter(mm)
    59×52
  • Tensile Strength(N)
    215.6
  • Color
    White
  • Trusco Code
    414-6930
  • Main body: option
    Main Body
  • Features
    Two bundles can be fixed and separated. With one band, compatible with many bundle sizes. After bundling, cable tie can be loosened by pressing the hook on the inserted part.
  • Application
    For fixing and binding various power wires and cables.
  • Mass(g)
    170
  • Specifications
    For indoors. UL standard product. UL flame-retardant (94V-2).
  • Operating Temperature Range(°C)
    -40 – 80
  • Material
    Nylon 66
1 Bag (100 pcs.)
300
83×76
414-6948
1 Day(s)
-

Part Number : TRDCV-300
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (100 pcs.)

Specificationtitle

  • Product Type
    Cable tie
  • Details Type
    Double-head Release Cable Tie
  • Width(mm)
    4.8
  • Length(mm)
    300
  • Thickness(mm)
    1.3
  • Maximum Binding Diameter(mm)
    83×76
  • Tensile Strength(N)
    215.6
  • Color
    White
  • Trusco Code
    414-6948
  • Main body: option
    Main Body
  • Features
    Two bundles can be fixed and separated. With one band, compatible with many bundle sizes. After bundling, cable tie can be loosened by pressing the hook on the inserted part.
  • Application
    For fixing and binding various power wires and cables.
  • Mass(g)
    210
  • Specifications
    For indoors. UL standard product. UL flame-retardant (94V-2).
  • Operating Temperature Range(°C)
    -40 – 80
  • Material
    Nylon 66
1 Bag (100 pcs.)
370
105×98
414-6956
35 Day(s)
-

Part Number : TRDCV-370
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 Bag (100 pcs.)

Specificationtitle

  • Product Type
    Cable tie
  • Details Type
    Double-head Release Cable Tie
  • Width(mm)
    4.8
  • Length(mm)
    370
  • Thickness(mm)
    1.3
  • Maximum Binding Diameter(mm)
    105×98
  • Tensile Strength(N)
    215.6
  • Color
    White
  • Trusco Code
    414-6956
  • Main body: option
    Main Body
  • Features
    Two bundles can be fixed and separated. With one band, compatible with many bundle sizes. After bundling, cable tie can be loosened by pressing the hook on the inserted part.
  • Application
    For fixing and binding various power wires and cables.
  • Mass(g)
    250
  • Specifications
    For indoors. UL standard product. UL flame-retardant (94V-2).
  • Operating Temperature Range(°C)
    -40 – 80
  • Material
    Nylon 66

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)