(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Cable Tie, Snap Clip

Cable Tie, Snap Clip

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Binds easily and strongly just by fitting the gears together and applying force to the knob manually.
· Can also be removed easily, sliding the biting components sideways.
[Applications]
· For binding various wires and cords.
· Indoor use.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Cable tie
  • Color
    White
  • Main body: option
    Main Body
  • Features
    Binds easily and strongly just by fitting the gears together and applying force to the knob manually. Can also be removed easily sliding the biting components sideways.
  • Application
    For binding various wires and cords.
  • Wire diameter(mm)
    1.8
  • Specifications
    UL-compliant Product (94V-2)
  • Material
    Nylon 66
  • Quantity
    1 Bag (100 pcs)

Details

Part Number
Quantity

Refine by

  • 1 Bag (100 pcs)
  • Clear
Bindable Diameter(mm)

Refine by

  • 11.9~13.5
  • 13.5~15.1
  • Clear
Trusco Code

Refine by

  • 414-6972
  • 414-6964
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (100 pcs)
11.9~13.5
414-6964
1 Day(s)
-

Part Number : SHW13
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (100 pcs)

Specificationtitle

  • Product Type
    Cable tie
  • Bindable Diameter(mm)
    11.9~13.5
  • Color
    White
  • Trusco Code
    414-6964
  • Main body: option
    Main Body
  • Features
    Binds easily and strongly just by fitting the gears together and applying force to the knob manually. Can also be removed easily sliding the biting components sideways.
  • Application
    For binding various wires and cords.
  • Mass(g)
    100
  • Wire diameter(mm)
    1.8
  • Specifications
    UL-compliant Product (94V-2)
  • Material
    Nylon 66
1 Bag (100 pcs)
13.5~15.1
414-6972
1 Day(s)
-

Part Number : SHW15
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (100 pcs)

Specificationtitle

  • Product Type
    Cable tie
  • Bindable Diameter(mm)
    13.5~15.1
  • Color
    White
  • Trusco Code
    414-6972
  • Main body: option
    Main Body
  • Features
    Binds easily and strongly just by fitting the gears together and applying force to the knob manually. Can also be removed easily sliding the biting components sideways.
  • Application
    For binding various wires and cords.
  • Mass(g)
    150
  • Wire diameter(mm)
    1.8
  • Specifications
    UL-compliant Product (94V-2)
  • Material
    Nylon 66

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can easily/strongly bind by just putting force on the knob with one hand and fitting the teeth.
●Can be easily removed by moving the toothed part sideways.

Usage

●To bind various wire and cords.

Specification

●Color:White
●Q'ty Per Bag (piece):100
●For indoor
●UL Flame Retardant (94V-2)

Materials

●Nylon 66

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)