(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Cable Tie, Multi-Hook Option

Cable Tie, Multi-Hook Option

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Can be used to expand the multi-hook applications.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Other
  • Main body: option
    Main Body
  • Features
    Because it rotates 360 degrees, it can bundle anything and be hung anywhere. The nylon 66 used has excellent weather resistance and oil resistance. It is possible to combine multiple hooks with different length using a coupling joint.
  • Application
    Bundle up pesky cords and easily tidy up storage
  • Material
    Nylon 66
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Green
  • Orange
  • Clear
Trusco Code

Refine by

  • 408-9570
  • 408-9561
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Orange
408-9561
1 Day(s)
-

Part Number : BH-RB
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Color
    Orange
  • Trusco Code
    408-9561
  • Main body: option
    Main Body
  • Features
    Because it rotates 360 degrees, it can bundle anything and be hung anywhere. The nylon 66 used has excellent weather resistance and oil resistance. It is possible to combine multiple hooks with different length using a coupling joint.
  • Application
    Bundle up pesky cords and easily tidy up storage
  • Mass(g)
    12
  • Product Name
    Connector belt (305 mm)
  • Material
    Nylon 66
1 pc.
Green
408-9570
1 Day(s)
-

Part Number : BH-RJ
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Color
    Green
  • Trusco Code
    408-9570
  • Main body: option
    Main Body
  • Features
    Because it rotates 360 degrees, it can bundle anything and be hung anywhere. The nylon 66 used has excellent weather resistance and oil resistance. It is possible to combine multiple hooks with different length using a coupling joint.
  • Application
    Bundle up pesky cords and easily tidy up storage
  • Mass(g)
    3
  • Product Name
    Connection joint
  • Material
    Nylon 66

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)