(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Packing Machines for Iron Strip

Click this image to zoom it.

Move the mouse over the image to zoom

Packing Machines for Iron Strip

Standard Unit Price:
-
Days to Ship :
1 Day(s)

·Tightening machine for strap iron.
[Features]
·It is easy to use and has excellent durability and workability.
[Applications]
·Used during packing work with strap iron.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Packaging Machine
  • Applicable band
    With Iron
  • Applicable Band Width (mm)
    9~19
  • Band Thickness(mm)
    0.4–0.7
  • Features
    A tightening machine for iron strips.
  • Mass(g)
    2200
  • Amount Of Content
    1 unit

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Total length(mm)

Refine by

  • 300
  • 320
  • Clear
Trusco Code

Refine by

  • 119-7436
  • 119-7428
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
300
119-7428
1 Day(s)
-

Part Number : SPOT-60
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Packaging Machine
  • Applicable band
    With Iron
  • Applicable Band Width (mm)
    9~19
  • Band Thickness(mm)
    0.4–0.7
  • Total length(mm)
    300
  • Trusco Code
    119-7428
  • Features
    A tightening machine for iron strips.
  • Mass(g)
    2200
1 unit
320
119-7436
1 Day(s)
-

Part Number : SPOT-70
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Packaging Machine
  • Applicable band
    With Iron
  • Applicable Band Width (mm)
    9~19
  • Band Thickness(mm)
    0.4–0.7
  • Total length(mm)
    320
  • Trusco Code
    119-7436
  • Features
    A tightening machine for iron strips.
  • Mass(g)
    2200

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A tightening machine for hoop iron.

Specification

●Compatible Band Width(mm):9 to 19
●Band Thickness(mm):0.4 to 0.7
●Compatible Band: Hoop Iron

Warning

●A sealing machine is required separately.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)