(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Packing Machine (PP Band/Paper Band Dual Use)

Packing Machine (PP Band/Paper Band Dual Use)

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

Tightening machine for P.P band.
[Features]
・ It is easy to use and has excellent durability and workability
[Applications]
・ It can be used during packing work using P.P strapping

Basic Specifications

  • Product Model
    Packaging Machine
  • Applicable band
    PP Band / PP Paper Band
  • Applicable Band Width (mm)
    9~19
  • Band Thickness(mm)
    0.7
  • Total length(mm)
    320
  • Trusco Code
    119-7339
  • Features
    Usage of both PP band and paper band is available.
  • Mass(g)
    1800
  • Amount Of Content
    1 unit

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
12 Day(s) or more
-

Part Number : SPOT-90
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Packaging Machine
  • Applicable band
    PP Band / PP Paper Band
  • Applicable Band Width (mm)
    9~19
  • Band Thickness(mm)
    0.7
  • Total length(mm)
    320
  • Trusco Code
    119-7339
  • Features
    Usage of both PP band and paper band is available.
  • Mass(g)
    1800

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Dual purpose use of both PP bands or paper bands are possible.

Specification

●Compatible Band Width(mm):9 to 19
●Band Thickness(mm):0.7
●Total Length(mm):320
●Compatible Bands: Polypropylene(PP), Paper Band

Warning

●A sealing machine is required separately.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)