(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Packing Machine (PP Band / Iron Band Dual Use)

Packing Machine (PP Band / Iron Band Dual Use)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

A packing machine that can be tightened endlessly by adopting an infinite tightening mechanism.
[Features]
・ Tightening work is possible with this single unit from PP strapping to steel strapping
・ Use the long steel strip, stop one end of the steel strapping, and pull the other end to seal
・ With cutter

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Packaging Machine
  • Applicable band
    PP Band / With Iron
  • Applicable Band Width (mm)
    9~19
  • Band Thickness(mm)
    0.4–0.7
  • Total length(mm)
    300
  • Trusco Code
    374-9991
  • Specifications
    With Cutter
  • Features
    Because an infinite tightening mechanism is used, it can be tightened endlessly.
  • Mass(g)
    2800
  • Amount Of Content
    1 unit

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1 Day(s)
-

Part Number : SPOT-NO200
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Packaging Machine
  • Applicable band
    PP Band / With Iron
  • Applicable Band Width (mm)
    9~19
  • Band Thickness(mm)
    0.4–0.7
  • Total length(mm)
    300
  • Trusco Code
    374-9991
  • Specifications
    With Cutter
  • Features
    Because an infinite tightening mechanism is used, it can be tightened endlessly.
  • Mass(g)
    2800

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●By adopting an infinite tightening mechanism, tightening is possible endlessly.
●This unit can tighten PP band, PET band, or hoop iron.

Specification

●Compatible Band Width(mm):9 to 19
●Band Thickness(mm):0.4 to 0.7
●Total Length(mm):300
●Compatible: PP/PET Band
●With a cutter

Warning

●A sealing machine is required separately.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)