(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Metal Fitting Seal for Heavy Packaging Bands

Click this image to zoom it.

Move the mouse over the image to zoom

Metal Fitting Seal for Heavy Packaging Bands

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Specifications]
·This is a sealing metal fitting for heavy packing band.
·Band thickness (mm): 0.4 to 0.7

Basic Specifications

  • Product Model
    Banding Seal
  • Band Thickness(mm)
    0.4–0.7
  • Features
    Seal fitting for heavy packing band.
  • Amount Of Content
    1 Box (1,000 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Box (1,000 pcs)
  • Clear
Applicable Band Width (mm)

Refine by

  • 16
  • 19
  • Clear
Trusco Code

Refine by

  • 418-5323
  • 418-5315
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (1,000 pcs)
16
418-5315
16 Day(s) or more
-

Part Number : TMS16
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 Box (1,000 pcs)

Specificationtitle

  • Product Model
    Banding Seal
  • Applicable Band Width (mm)
    16
  • Band Thickness(mm)
    0.4–0.7
  • Trusco Code
    418-5315
  • Features
    Seal fitting for heavy packing band.
  • Mass(g)
    5200
1 Box (1,000 pcs)
19
418-5323
1 Day(s)
-

Part Number : TMS19
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (1,000 pcs)

Specificationtitle

  • Product Model
    Banding Seal
  • Applicable Band Width (mm)
    19
  • Band Thickness(mm)
    0.4–0.7
  • Trusco Code
    418-5323
  • Features
    Seal fitting for heavy packing band.
  • Mass(g)
    6100

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)