(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Mix Broom

Click this image to zoom it.

Move the mouse over the image to zoom

Mix Broom

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· Soft bristles and hard bristles simultaneously sweep up both fine dirt and heavier grime respectively. Sloped bristles sweep away dirt left behind in corners.
[Applications]
· For cleaning factories, commercial buildings, offices, etc.

Basic Specifications

  • Product Type
    Brooms
  • Broom Type
    Swivel Brooms
  • Hair Length(mm)
    40
  • Material (Shell / Hair)
    Nylon / polyester
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Width x Length(mm)

Refine by

  • 300×1343
  • Clear
Width(mm)

Refine by

  • 300
  • Clear
Body / Spare

Refine by

  • Main Body
  • Spare
  • Clear
Trusco Code

Refine by

  • 368-4881
  • 368-4873
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
300×1343
-
Main Body
368-4873
30 Day(s)
-

Part Number : CL-746-230-0
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Brooms
  • Broom Type
    Swivel Brooms
  • Width x Length(mm)
    300×1343
  • Width(mm)
    -
  • Body / Spare
    Main Body
  • Trusco Code
    368-4873
  • Mass(g)
    430
  • Hair Length(mm)
    40
  • Features
    Soft bristles sweep fine dirt where the harder bristles sweep larger, heavier dirt at the same time. Hard bristles are set on an angle to ensure no dirt is left in corners.
  • Material (Head)
    ABS Resin
  • Material (Handle)
    Aluminum
  • Material (Shell / Hair)
    Nylon / polyester
1 pc.
-
300
Spare
368-4881
8 Day(s)
-

Part Number : CL-746-530-0
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Brooms
  • Broom Type
    Swivel Brooms
  • Width x Length(mm)
    -
  • Width(mm)
    300
  • Body / Spare
    Spare
  • Trusco Code
    368-4881
  • Mass(g)
    170
  • Hair Length(mm)
    40
  • Features
    -
  • Material (Head)
    -
  • Material (Handle)
    -
  • Material (Shell / Hair)
    Nylon / polyester

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)