(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Tatami Room Broom, Shinano

Click this image to zoom it.

Move the mouse over the image to zoom

Tatami Room Broom, Shinano

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

You can easily clean it with natural grass.
[Features]
·Even fine dust can be gently swept away.
[Applications]
·Recommended not only for tatami rooms, but also for cleaning offices.

Basic Specifications

  • Product Type
    Brooms
  • Material (Handle)
    Cashew-painted Bamboo Handle
  • Material (Shell / Hair)
    Polyvinyl chloride (PVC), natural plants
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Broom Type

Refine by

  • Long Brooms
  • Brushes
  • Clear
Width x Length(mm)

Refine by

  • 340×810
  • 340×1350
  • Clear
Trusco Code

Refine by

  • 330-8910
  • 330-8901
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Brushes
340×810
330-8901
12 Day(s)
-

Part Number : CL-393-200-0
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Brooms
  • Broom Type
    Brushes
  • Width x Length(mm)
    340×810
  • Trusco Code
    330-8901
  • Mass(g)
    325
  • Material (Handle)
    Cashew-painted Bamboo Handle
  • Material (Shell / Hair)
    Polyvinyl chloride (PVC), natural plants
1 pc.
Long Brooms
340×1350
330-8910
1 Day(s)
-

Part Number : CL-393-300-0
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Brooms
  • Broom Type
    Long Brooms
  • Width x Length(mm)
    340×1350
  • Trusco Code
    330-8910
  • Mass(g)
    450
  • Material (Handle)
    Cashew-painted Bamboo Handle
  • Material (Shell / Hair)
    Polyvinyl chloride (PVC), natural plants

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)