(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Flexible Broom A with Spare Main-Body (Horsehair Combination)

Click this image to zoom it.

Move the mouse over the image to zoom

Flexible Broom A with Spare Main-Body (Horsehair Combination)

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

This broom features an elongated wooden handle that fits well in the hands.
[Features]
· Uses horse hair to improve sweeping performance.
· Handle turns 180 degrees.
· Uses natural materials.
* Because natural materials are used, the color of the actual product may differ from the photographs provided.
· Materials - handle / shell: Natural wood; bristles: PP 80%, PET 10%, horsehair 10%.
[Applications]
· Convenient for cleaning indoors, including P tiling, wooden flooring, stonework and concrete floors.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Other

Refine by

  • Option
  • Clear
Width x Length(mm)

Refine by

  • 330×1300
  • 460×1400
  • 630×1400
  • Clear
Detailing Type

Refine by

  • Main Body
  • No Spare Metal Fittings
  • Spare with Flat Bracket
  • Clear
Width(mm)

Refine by

  • 330
  • 460
  • 630
  • Clear
Mass(g)

Refine by

  • 115
  • 150
  • 155
  • 190
  • 275
  • 540
  • 680
  • 730
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Option
-
Spare with Flat Bracket
330
150
12 Day(s)
-

Part Number : C2-032U-FS
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brooms
  • Broom Type
    Swivel Brooms
  • Other
    Option
  • Width x Length(mm)
    -
  • Detailing Type
    Spare with Flat Bracket
  • Width(mm)
    330
  • Mass(g)
    150
  • Trusco Code
    359-7547
  • Specifications
    C2-032U-MB Spare
  • Material
    Shell: Natural wood; Hair: Polypropylene (PP) 80%, PET 10%, Horse Hair 10%
1 pc.
-
330×1300
Main Body
-
540
1 Day(s)
-

Part Number : C2-032U-MB
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brooms
  • Broom Type
    Swivel Brooms
  • Other
    -
  • Width x Length(mm)
    330×1300
  • Detailing Type
    Main Body
  • Width(mm)
    -
  • Mass(g)
    540
  • Trusco Code
    000-2097
  • Specifications
    -
  • Material
    Handle/Head: Natural Wood, Bristles: Polypropylene (PP) 80%/PET 10%/Horse Hair 10%
1 pc.
Option
-
No Spare Metal Fittings
330
115
12 Day(s)
-

Part Number : C2-032U-SP
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brooms
  • Broom Type
    Swivel Brooms
  • Other
    Option
  • Width x Length(mm)
    -
  • Detailing Type
    No Spare Metal Fittings
  • Width(mm)
    330
  • Mass(g)
    115
  • Trusco Code
    000-2101
  • Specifications
    -
  • Material
    Shell: Natural wood; Hair: Polypropylene (PP) 80%, PET 10%, Horse Hair 10%
1 pc.
Option
-
Spare with Flat Bracket
460
190
12 Day(s)
-

Part Number : C2-045U-FS
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brooms
  • Broom Type
    Swivel Brooms
  • Other
    Option
  • Width x Length(mm)
    -
  • Detailing Type
    Spare with Flat Bracket
  • Width(mm)
    460
  • Mass(g)
    190
  • Trusco Code
    359-7555
  • Specifications
    C2-045U-MB Spare
  • Material
    Shell: Natural wood; Hair: Polypropylene (PP) 80%, PET 10%, Horse Hair 10%
1 pc.
-
460×1400
Main Body
-
680
30 Day(s)
-

Part Number : C2-045U-MB
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brooms
  • Broom Type
    Swivel Brooms
  • Other
    -
  • Width x Length(mm)
    460×1400
  • Detailing Type
    Main Body
  • Width(mm)
    -
  • Mass(g)
    680
  • Trusco Code
    000-2119
  • Specifications
    -
  • Material
    Handle/Head: Natural Wood, Bristles: Polypropylene (PP) 80%/PET 10%/Horse Hair 10%
1 pc.
Option
-
No Spare Metal Fittings
460
155
12 Day(s)
-

Part Number : C2-045U-SP
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brooms
  • Broom Type
    Swivel Brooms
  • Other
    Option
  • Width x Length(mm)
    -
  • Detailing Type
    No Spare Metal Fittings
  • Width(mm)
    460
  • Mass(g)
    155
  • Trusco Code
    000-2127
  • Specifications
    -
  • Material
    Shell: Natural wood; Hair: Polypropylene (PP) 80%, PET 10%, Horse Hair 10%
1 pc.
Option
-
Spare with Flat Bracket
630
275
12 Day(s)
-

Part Number : C2-060U-FS
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brooms
  • Broom Type
    Swivel Brooms
  • Other
    Option
  • Width x Length(mm)
    -
  • Detailing Type
    Spare with Flat Bracket
  • Width(mm)
    630
  • Mass(g)
    275
  • Trusco Code
    370-0861
  • Specifications
    C2-060U-MB Spare
  • Material
    Shell: Natural wood; Hair: Polypropylene (PP) 80%, PET 10%, Horse Hair 10%
1 pc.
-
630×1400
Main Body
-
730
30 Day(s)
-

Part Number : C2-060U-MB
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brooms
  • Broom Type
    Swivel Brooms
  • Other
    -
  • Width x Length(mm)
    630×1400
  • Detailing Type
    Main Body
  • Width(mm)
    -
  • Mass(g)
    730
  • Trusco Code
    370-0879
  • Specifications
    -
  • Material
    Handle/Head: Natural Wood, Bristles: Polypropylene (PP) 80%/PET 10%/Horse Hair 10%

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)