(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Flexible Twin Broom with Spare/Main-Body (with Static Eliminator)

Click this image to zoom it.

Move the mouse over the image to zoom

Flexible Twin Broom with Spare/Main-Body (with Static Eliminator)

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· Hard brushes are integrated onto both sides of the broom, making it easier to thoroughly clean out corners.
· Handle turns 180 degrees.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Other

Refine by

  • Option
  • Clear
Width x Length(mm)

Refine by

  • 320×1350
  • Clear
Width(mm)

Refine by

  • 320
  • Clear
Mass(g)

Refine by

  • 102
  • 390
  • Clear
Body / Spare

Refine by

  • Main Body
  • Spare
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
-
320×1350
-
390
Main Body
1 Day(s)
-

Part Number : BR402-000U-MB
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brooms
  • Broom Type
    Swivel Brooms
  • Other
    -
  • Width x Length(mm)
    320×1350
  • Width(mm)
    -
  • Mass(g)
    390
  • Body / Spare
    Main Body
  • Trusco Code
    303-0555
  • Features
    Hard brushes are set on either side of the broom's bristles, enabling good sweeping of corners. The handle turns 180 degrees.
  • Material
    Handle: Steel / Head: Polypropylene (PP) / Bristles: Polypropylene (PP) 40%, Polybutylene Terephthalate PBT) 35%, Static Eliminating Horse Hair 25%
1 pc.
Option
-
320
102
Spare
12 Day(s)
-

Part Number : BR402-000U-SP
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brooms
  • Broom Type
    Swivel Brooms
  • Other
    Option
  • Width x Length(mm)
    -
  • Width(mm)
    320
  • Mass(g)
    102
  • Body / Spare
    Spare
  • Trusco Code
    303-0563
  • Features
    Hard brushes are set on either side of the broom's bristles, enabling good sweeping of corners.
  • Material
    Shell: Polypropylene (PP); Hair: Polypropylene (PP) 40%, Polyethylene Terephthalate (PBT) 35% and Horse Hair with Antistatic Material 25%

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)