(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Flexible Rubber 32 Broom with Spare/Main-Body

Click this image to zoom it.

Move the mouse over the image to zoom

Flexible Rubber 32 Broom with Spare/Main-Body

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

[Features]
· This versatile broom can be used for a variety of applications, from general sweeping work to water removal.
· When used as a broom, this product is particularly ideal for areas that have accumulated a significant amount of hair or lint.
· Handle turns 180 degrees.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Other

Refine by

  • Option
  • Clear
Width x Length(mm)

Refine by

  • 340×1345
  • Clear
Width(mm)

Refine by

  • 340
  • Clear
Mass(g)

Refine by

  • 90
  • 390
  • Clear
Body / Spare

Refine by

  • Main Body
  • Spare
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
-
340×1345
-
390
Main Body
30 Day(s)
-

Part Number : BR530-032U-MB
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brooms
  • Broom Type
    Swivel Brooms
  • Other
    -
  • Width x Length(mm)
    340×1345
  • Width(mm)
    -
  • Mass(g)
    390
  • Body / Spare
    Main Body
  • Trusco Code
    336-6456
  • Features
    A versatile broom able to do everything from sweeping to wiping away water. When used as a broom, most suitably used in dusty locations with lots of cotton dust. The handle bends 180 degrees.
  • Material
    Handle: Steel / Head: Polypropylene (PP) / Blade: Synthetic Rubber
1 pc.
Option
-
340
90
Spare
12 Day(s)
-

Part Number : BR530-032U-SP
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brooms
  • Broom Type
    Swivel Brooms
  • Other
    Option
  • Width x Length(mm)
    -
  • Width(mm)
    340
  • Mass(g)
    90
  • Body / Spare
    Spare
  • Trusco Code
    336-6448
  • Features
    A versatile broom able to do everything from sweeping to drying. When used as a broom, most suitably used in dusty locations with lots of cotton dust.
  • Material
    Shell: Polypropylene (PP); Blade: Synthetic Rubber

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)