(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Urban Dustpan

Urban Dustpan

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Large capacity, three-pole dustpan.
· Designed to prevent overflow of even large amounts of garbage.
· Also allows for easy removal of water.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Dustpans
  • Dustpan Type
    Large Type
  • Frontage x Depth x Height(mm)
    337×326×532
  • Mass(g)
    550
  • Trusco Code
    360-2893
  • Features
    3-leg large capacity dustpan. Design does not overflow even with large amounts of dirt. Can be used for simple water removal.
  • Material
    Main Body/Handle: Polypropylene (PP); Blade: Polyvinyl Chloride (PVC)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : DS448-000X-MB
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Dustpans
  • Dustpan Type
    Large Type
  • Frontage x Depth x Height(mm)
    337×326×532
  • Mass(g)
    550
  • Trusco Code
    360-2893
  • Features
    3-leg large capacity dustpan. Design does not overflow even with large amounts of dirt. Can be used for simple water removal.
  • Material
    Main Body/Handle: Polypropylene (PP); Blade: Polyvinyl Chloride (PVC)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)