(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Paper Product for Cleaning, Quickle Wiper

Paper Product for Cleaning, Quickle Wiper

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· The ultimate solution for cleaning flooring, vinyl surfaces, etc.
· The head moves freely, allowing you to clean in narrow spaces as well as every nook and cranny of a room.
· Lightweight for convenient cleaning of high places such as walls and ceilings.
· Microfiber will not get tangled with dust and hair.
[Applications]
· For cleaning flooring, vinyl surfaces, tatami mats, walls, ceilings, etc.

Basic Specifications

  • Product Type
    Mop
  • Mop Type
    Mop
  • Body / Option
    Main Body
  • Width(mm)
    250
  • Length(mm)
    1130
  • Trusco Code
    393-4306
  • Material (Plate)
    ABS Resin, Polycarbonate, Polyacetal, Polyethylene / Urethane Foam
  • Use
    For cleaning flooring, vinyl floor, tatami mats, walls, and ceiling.
  • Features
    Cleaning of flooring and vinyl floors is all done with just this. Corners and narrow spaces of the room can be well cleaned as the head portion is flexible. Cleaning high locations such as walls and the ceiling is not hard as the body is light. The microfiber catches the dust and hair and never lets go.
  • Mass(g)
    434
  • Material (Handle)
    Aluminum, Polyacetal
  • Material (Shell / Hair)
    Polyester, Polypropylene (PP) / Polypropylene (PP), Polyacetal
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s)
-

Part Number : 262790
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Mop
  • Mop Type
    Mop
  • Body / Option
    Main Body
  • Width(mm)
    250
  • Length(mm)
    1130
  • Trusco Code
    393-4306
  • Material (Plate)
    ABS Resin, Polycarbonate, Polyacetal, Polyethylene / Urethane Foam
  • Use
    For cleaning flooring, vinyl floor, tatami mats, walls, and ceiling.
  • Features
    Cleaning of flooring and vinyl floors is all done with just this. Corners and narrow spaces of the room can be well cleaned as the head portion is flexible. Cleaning high locations such as walls and the ceiling is not hard as the body is light. The microfiber catches the dust and hair and never lets go.
  • Mass(g)
    434
  • Material (Handle)
    Aluminum, Polyacetal
  • Material (Shell / Hair)
    Polyester, Polypropylene (PP) / Polypropylene (PP), Polyacetal

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)