• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
Paper Product for Cleaning, Quickle Wiper, Replacement Fluffy Catcher

Paper Product for Cleaning, Quickle Wiper, Replacement Fluffy Catcher

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]
· The ultimate solution for cleaning flooring, vinyl surfaces, etc.
· The head moves freely, allowing you to clean in narrow spaces as well as every nook and cranny of a room.
· Lightweight for convenient cleaning of high places such as walls and ceilings.
· Microfiber will not get tangled with dust and hair.
[Applications]
· For cleaning flooring, vinyl surfaces, tatami mats, walls, ceilings, etc.

Basic Specifications

  • Product Type
    Mop
  • Mop Type
    Mop
  • Other
    Spare
  • Body / Option
    Option
  • Longitudinal(mm)
    210
  • Side(mm)
    300
  • Trusco Code
    385-5686
  • Amount Of Content
    1 Bag (3 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (3 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (3 Sheets)
11 Day(s) or more
-

Part Number : 254290
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (3 Sheets)

Specificationtitle

  • Product Type
    Mop
  • Mop Type
    Mop
  • Other
    Spare
  • Body / Option
    Option
  • Longitudinal(mm)
    210
  • Side(mm)
    300
  • Trusco Code
    385-5686
  • Material (Head)
    ABS Resin
  • Mass(g)
    50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)