• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
Head Exchangeable Type Cleaning Supplies, Floor Cleaner - Plate

Head Exchangeable Type Cleaning Supplies, Floor Cleaner - Plate

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]
· Dedicated plate for floor cleaners.
· The neck rotates 360° to clean both walls and gaps.
[Applications]
· Attaches to a telescopic pole for use.

Basic Specifications

  • Product Type
    Mop
  • Mop Type
    Replacement Head
  • Other
    Spare
  • Body / Option
    Option
  • Detailing Type
    Floor Cleaner Plate
  • Longitudinal(mm)
    110
  • Side(mm)
    410
  • Trusco Code
    381-3096
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s) or more
-

Part Number : 7633238
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Mop
  • Mop Type
    Replacement Head
  • Other
    Spare
  • Body / Option
    Option
  • Detailing Type
    Floor Cleaner Plate
  • Longitudinal(mm)
    110
  • Side(mm)
    410
  • Trusco Code
    381-3096
  • Features
    Dedicated plate for floor cleaner. The neck rotates 360° and can be used to clean the walls and gaps.
  • Mass(g)
    480
  • Material (Handle)
    Plastic

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a plate only for floor cleaners.
●The neck rotates 360 °, cleaning is possible in walls and gaps.

Specification

●L x W(mm):110 x 410
●SPQ(piece):1

Materials

●Plastic

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)