(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
FX Head Replaceable Cleaning Products, FX Mesh Replacement Yarn

Click this image to zoom it.

Move the mouse over the image to zoom

FX Head Replaceable Cleaning Products, FX Mesh Replacement Yarn

Standard Unit Price:
-
Days to Ship :
8 Day(s)

[Features]
· Mesh type allows for washing to be performed with a washing machine or laundry net without causing potential damage. Additionally, this product is compatible with products produced by other manufacturers.

Basic Specifications

  • Product Model
    Mop
  • Mop Type
    Replacement Head
  • Other
    Spare
  • Body / Option
    Option
  • Detailing Type
    FX Mesh Spare Brush
  • Longitudinal(mm)
    210
  • Side(mm)
    240
  • Mass(g)
    260
  • Material (Shell / Hair)
    Cotton, polyester, rayon
  • Features
    A mesh type that prevents damage to washing machines and laundry nets when washing. Compatible with other company's products.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Blue
  • Green
  • Red
  • White
  • Yellow
  • Clear
Trusco Code

Refine by

  • 335-0886
  • 335-0878
  • 335-0860
  • 335-0851
  • 335-0843
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Green
335-0843
8 Day(s)
-

Part Number : CL-374-521-1
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Replacement Head
  • Other
    Spare
  • Body / Option
    Option
  • Detailing Type
    FX Mesh Spare Brush
  • Color
    Green
  • Longitudinal(mm)
    210
  • Side(mm)
    240
  • Mass(g)
    260
  • Trusco Code
    335-0843
  • Material (Shell / Hair)
    Cotton, polyester, rayon
  • Features
    A mesh type that prevents damage to washing machines and laundry nets when washing. Compatible with other company's products.
1 pc.
Red
335-0851
8 Day(s)
-

Part Number : CL-374-521-2
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Replacement Head
  • Other
    Spare
  • Body / Option
    Option
  • Detailing Type
    FX Mesh Spare Brush
  • Color
    Red
  • Longitudinal(mm)
    210
  • Side(mm)
    240
  • Mass(g)
    260
  • Trusco Code
    335-0851
  • Material (Shell / Hair)
    Cotton, polyester, rayon
  • Features
    A mesh type that prevents damage to washing machines and laundry nets when washing. Compatible with other company's products.
1 pc.
Blue
335-0860
8 Day(s)
-

Part Number : CL-374-521-3
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Replacement Head
  • Other
    Spare
  • Body / Option
    Option
  • Detailing Type
    FX Mesh Spare Brush
  • Color
    Blue
  • Longitudinal(mm)
    210
  • Side(mm)
    240
  • Mass(g)
    260
  • Trusco Code
    335-0860
  • Material (Shell / Hair)
    Cotton, polyester, rayon
  • Features
    A mesh type that prevents damage to washing machines and laundry nets when washing. Compatible with other company's products.
1 pc.
Yellow
335-0878
8 Day(s)
-

Part Number : CL-374-521-5
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Replacement Head
  • Other
    Spare
  • Body / Option
    Option
  • Detailing Type
    FX Mesh Spare Brush
  • Color
    Yellow
  • Longitudinal(mm)
    210
  • Side(mm)
    240
  • Mass(g)
    260
  • Trusco Code
    335-0878
  • Material (Shell / Hair)
    Cotton, polyester, rayon
  • Features
    A mesh type that prevents damage to washing machines and laundry nets when washing. Compatible with other company's products.
1 pc.
White
335-0886
8 Day(s)
-

Part Number : CL-374-521-8
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Replacement Head
  • Other
    Spare
  • Body / Option
    Option
  • Detailing Type
    FX Mesh Spare Brush
  • Color
    White
  • Longitudinal(mm)
    210
  • Side(mm)
    240
  • Mass(g)
    260
  • Trusco Code
    335-0886
  • Material (Shell / Hair)
    Cotton, polyester, rayon
  • Features
    A mesh type that prevents damage to washing machines and laundry nets when washing. Compatible with other company's products.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)