(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Light Mop (Aluminum Handle) Light Duster W (Reusable Type)

Click this image to zoom it.

Move the mouse over the image to zoom

Light Mop (Aluminum Handle) Light Duster W (Reusable Type)

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Quickly wipes off dust and moisture and can be washed for repeated use.
[Applications]
· For cleaning flooring in factories and offices.
· For mopping up water or dry wiping on flooring.

Basic Specifications

  • Product Model
    Mop
  • Mop Type
    Mop
  • Other
    Spare
  • Body / Option
    Option
  • Longitudinal(mm)
    200
  • Material (Shell / Hair)
    Polypropylene (PP)
  • Features
    Dust cloth that can be washed and re-used indefinitely. Quickly wipes off dust and moisture.
  • Use
    For floor cleaning inside manufacturing plants and offices. Water absorbing dry wiping for floor cleaning.
Part Number
Amount Of Content

Refine by

  • 1 Box (100 Sheets)
  • 1 Box (120 Sheets)
  • 1 Box (200 Sheets)
  • Clear
Side(mm)

Refine by

  • 490
  • 690
  • 990
  • Clear
Mass(g)

Refine by

  • 1400
  • 6800
  • 7800
  • Clear
Trusco Code

Refine by

  • 303-5395
  • 303-5387
  • 303-5379
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (200 Sheets)
490
1400
303-5379
12 Day(s)
-

Part Number : CL-352-749-0
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Box (200 Sheets)

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Mop
  • Other
    Spare
  • Body / Option
    Option
  • Longitudinal(mm)
    200
  • Side(mm)
    490
  • Mass(g)
    1400
  • Trusco Code
    303-5379
  • Material (Shell / Hair)
    Polypropylene (PP)
  • Features
    Dust cloth that can be washed and re-used indefinitely. Quickly wipes off dust and moisture.
  • Use
    For floor cleaning inside manufacturing plants and offices. Water absorbing dry wiping for floor cleaning.
  • Quantity
    200
1 Box (120 Sheets)
690
6800
303-5387
12 Day(s)
-

Part Number : CL-352-769-0
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Box (120 Sheets)

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Mop
  • Other
    Spare
  • Body / Option
    Option
  • Longitudinal(mm)
    200
  • Side(mm)
    690
  • Mass(g)
    6800
  • Trusco Code
    303-5387
  • Material (Shell / Hair)
    Polypropylene (PP)
  • Features
    Dust cloth that can be washed and re-used indefinitely. Quickly wipes off dust and moisture.
  • Use
    For floor cleaning inside manufacturing plants and offices. Water absorbing dry wiping for floor cleaning.
  • Quantity
    120
1 Box (100 Sheets)
990
7800
303-5395
12 Day(s)
-

Part Number : CL-352-799-0
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Mop
  • Other
    Spare
  • Body / Option
    Option
  • Longitudinal(mm)
    200
  • Side(mm)
    990
  • Mass(g)
    7800
  • Trusco Code
    303-5395
  • Material (Shell / Hair)
    Polypropylene (PP)
  • Features
    Dust cloth that can be washed and re-used indefinitely. Quickly wipes off dust and moisture.
  • Use
    For floor cleaning inside manufacturing plants and offices. Water absorbing dry wiping for floor cleaning.
  • Quantity
    100

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)