(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Light Mop Duster, Light Mop Yarn

Click this image to zoom it.

Move the mouse over the image to zoom

Light Mop Duster, Light Mop Yarn

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· For both dry and wet wiping.
[Applications]
· For floor cleaning.

Basic Specifications

  • Product Model
    Mop
  • Mop Type
    Mop
  • Other
    Spare
  • Body / Option
    Option
  • Detailing Type
    Light Mop String
  • Longitudinal(mm)
    230
  • Material (Shell / Hair)
    Polyester, Staple Fiber Mix
  • Features
    For both dry and wet wiping.
  • Use
    When cleaning the floor.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Side(mm)

Refine by

  • 495
  • 665
  • 975
  • Clear
Mass(g)

Refine by

  • 136
  • 188
  • 276
  • Clear
Trusco Code

Refine by

  • 368-4750
  • 368-4741
  • 368-4733
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
495
136
368-4733
12 Day(s)
-

Part Number : CL-352-145-0
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Mop
  • Other
    Spare
  • Body / Option
    Option
  • Detailing Type
    Light Mop String
  • Longitudinal(mm)
    230
  • Side(mm)
    495
  • Mass(g)
    136
  • Trusco Code
    368-4733
  • Material (Shell / Hair)
    Polyester, Staple Fiber Mix
  • Features
    For both dry and wet wiping.
  • Use
    When cleaning the floor.
1 pc.
665
188
368-4741
12 Day(s)
-

Part Number : CL-352-160-0
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Mop
  • Other
    Spare
  • Body / Option
    Option
  • Detailing Type
    Light Mop String
  • Longitudinal(mm)
    230
  • Side(mm)
    665
  • Mass(g)
    188
  • Trusco Code
    368-4741
  • Material (Shell / Hair)
    Polyester, Staple Fiber Mix
  • Features
    For both dry and wet wiping.
  • Use
    When cleaning the floor.
1 pc.
975
276
368-4750
12 Day(s)
-

Part Number : CL-352-190-0
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Mop
  • Other
    Spare
  • Body / Option
    Option
  • Detailing Type
    Light Mop String
  • Longitudinal(mm)
    230
  • Side(mm)
    975
  • Mass(g)
    276
  • Trusco Code
    368-4750
  • Material (Shell / Hair)
    Polyester, Staple Fiber Mix
  • Features
    For both dry and wet wiping.
  • Use
    When cleaning the floor.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)