(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Industrial Floor Mop Width 450 – 900 mm

Click this image to zoom it.

Move the mouse over the image to zoom

Industrial Floor Mop Width 450 – 900 mm

Standard Unit Price:
-
Days to Ship :
30 Day(s)

A durable mop suitable for dry and wet wiping of large floors.
[Features]
·Head: Natural wood, steel.
·Grip: Steel (Polyethylene Adhesive Coating).
·Bristle: Mixed cotton and sufu.
[Applications]
·Ideal for floor cleaning in large areas such as gymnasiums, floors and corridors.

Basic Specifications

  • Product Model
    Mop
  • Mop Type
    Water Removing Mop
  • Body / Option
    Main Body
  • Length(mm)
    1470
  • Material (Shell / Hair)
    Cotton, Staple fiber mix wool
  • Features
    Durable mop suitable for dry and wet wiping of large floor areas.
  • Use
    For cleaning the floors of large spaces such as gymnasiums, floors, and corridors.
  • Material (Head)
    Natural Wood / Steel
  • Material (Handle)
    Steel (Polyethylene Adhesive Film)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Width(mm)

Refine by

  • 450
  • 600
  • 750
  • 900
  • Clear
Mass(g)

Refine by

  • 1650
  • 1810
  • 1990
  • 2210
  • Clear
JAN Code

Refine by

  • 4904771176901
  • 4904771177007
  • 4904771177106
  • 4904771177205
  • Clear
Trusco Code

Refine by

  • 356-0708
  • 356-0694
  • 356-0686
  • 435-1941
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
450
1650
4904771176901
356-0686
30 Day(s)
-

Part Number : CL-334-045-0
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Water Removing Mop
  • Body / Option
    Main Body
  • Width(mm)
    450
  • Length(mm)
    1470
  • Mass(g)
    1650
  • JAN Code
    4904771176901
  • Trusco Code
    356-0686
  • Material (Shell / Hair)
    Cotton, Staple fiber mix wool
  • Features
    Durable mop suitable for dry and wet wiping of large floor areas.
  • Use
    For cleaning the floors of large spaces such as gymnasiums, floors, and corridors.
  • Material (Head)
    Natural Wood / Steel
  • Material (Handle)
    Steel (Polyethylene Adhesive Film)
1 pc.
600
1810
4904771177007
356-0694
30 Day(s)
-

Part Number : CL-334-060-0
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Water Removing Mop
  • Body / Option
    Main Body
  • Width(mm)
    600
  • Length(mm)
    1470
  • Mass(g)
    1810
  • JAN Code
    4904771177007
  • Trusco Code
    356-0694
  • Material (Shell / Hair)
    Cotton, Staple fiber mix wool
  • Features
    Durable mop suitable for dry and wet wiping of large floor areas.
  • Use
    For cleaning the floors of large spaces such as gymnasiums, floors, and corridors.
  • Material (Head)
    Natural Wood / Steel
  • Material (Handle)
    Steel (Polyethylene Adhesive Film)
1 pc.
750
1990
4904771177106
435-1941
30 Day(s)
-

Part Number : CL-334-075-0
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Water Removing Mop
  • Body / Option
    Main Body
  • Width(mm)
    750
  • Length(mm)
    1470
  • Mass(g)
    1990
  • JAN Code
    4904771177106
  • Trusco Code
    435-1941
  • Material (Shell / Hair)
    Cotton, Staple fiber mix wool
  • Features
    Durable mop suitable for dry and wet wiping of large floor areas.
  • Use
    For cleaning the floors of large spaces such as gymnasiums, floors, and corridors.
  • Material (Head)
    Natural Wood / Steel
  • Material (Handle)
    Steel (Polyethylene Adhesive Film)
1 pc.
900
2210
4904771177205
356-0708
30 Day(s)
-

Part Number : CL-334-090-0
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Water Removing Mop
  • Body / Option
    Main Body
  • Width(mm)
    900
  • Length(mm)
    1470
  • Mass(g)
    2210
  • JAN Code
    4904771177205
  • Trusco Code
    356-0708
  • Material (Shell / Hair)
    Cotton, Staple fiber mix wool
  • Features
    Durable mop suitable for dry and wet wiping of large floor areas.
  • Use
    For cleaning the floors of large spaces such as gymnasiums, floors, and corridors.
  • Material (Head)
    Natural Wood / Steel
  • Material (Handle)
    Steel (Polyethylene Adhesive Film)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)