(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Gymnasium Mop Spare

Click this image to zoom it.

Move the mouse over the image to zoom

Gymnasium Mop Spare

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· A sturdy mop suitable for wet and dry wiping of wide flooring.
[Applications]
· For cleaning flooring in large spaces such as gymnasiums, floors and hallways.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Longitudinal(mm)

Refine by

  • 100
  • 260
  • Clear
Side(mm)

Refine by

  • 690
  • 750
  • 890
  • 1140
  • Clear
Mass(g)

Refine by

  • 370
  • 475
  • 515
  • 575
  • Clear
JAN Code

Refine by

  • 4904771177304
  • 4904771177403
  • 4904771177502
  • 4904771177601
  • Clear
Trusco Code

Refine by

  • 356-0732
  • 356-0724
  • 356-0716
  • 435-1959
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
260
690
370
4904771177304
356-0716
12 Day(s)
-

Part Number : CL-334-145-0
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Mop Drying Thread
  • Other
    Spare
  • Body / Option
    Option
  • Longitudinal(mm)
    260
  • Side(mm)
    690
  • Mass(g)
    370
  • JAN Code
    4904771177304
  • Trusco Code
    356-0716
1 pc.
260
890
475
4904771177403
356-0724
12 Day(s)
-

Part Number : CL-334-160-0
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Mop Drying Thread
  • Other
    Spare
  • Body / Option
    Option
  • Longitudinal(mm)
    260
  • Side(mm)
    890
  • Mass(g)
    475
  • JAN Code
    4904771177403
  • Trusco Code
    356-0724
1 pc.
100
750
515
4904771177502
435-1959
12 Day(s)
-

Part Number : CL-334-175-0
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Mop Drying Thread
  • Other
    Spare
  • Body / Option
    Option
  • Longitudinal(mm)
    100
  • Side(mm)
    750
  • Mass(g)
    515
  • JAN Code
    4904771177502
  • Trusco Code
    435-1959
1 pc.
260
1140
575
4904771177601
356-0732
12 Day(s)
-

Part Number : CL-334-190-0
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Mop Drying Thread
  • Other
    Spare
  • Body / Option
    Option
  • Longitudinal(mm)
    260
  • Side(mm)
    1140
  • Mass(g)
    575
  • JAN Code
    4904771177601
  • Trusco Code
    356-0732

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)