• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Dandy Spring (Pipe Handle)

Dandy Spring (Pipe Handle)

[Features]
· The head and pipe handle are made from resin, so the product is light and makes cleaning easy.
[Applications]
· For floor cleaning work.

Part Number

Configured Part Number is shown.

CL-320-424-0

Part Number
CL-320-424-0
Part NumberVolume DiscountDays to ShipFeatures Material Material (Handle) Amount Of Content
2 Day(s) Because it uses a resin head and pipe handle, it is lightweight and easy to clean without getting tired.Shell: Polypropylene (PP)Steel (Polyethylene Adhesive Film)1 pc.

Loading...

  1. 1

Basic Information

Product Model Mop Mop Type Water Removing Mop Other Spare
Body / Option Option Width(mm) 240 Length(mm) 1245
Mass(g) 500 Trusco Code 297-2221 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part CL-320-424-0 in the Dandy Spring (Pipe Handle) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)