(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Eco Rag Handle

Eco Rag Handle

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Clamping mechanism makes it easy to attach a mop.
[Applications]
· For general floor cleaning work.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Mop
  • Mop Type
    Water Removing Mop
  • Other
    Spare
  • Body / Option
    Option
  • Width(mm)
    180
  • Length(mm)
    1325
  • Mass(g)
    400
  • Trusco Code
    287-9794
  • Material (Shell / Hair)
    Polypropylene (PP)
  • Features
    Easy to install since it is an insert-type mop.
  • Material (Handle)
    Steel (Polyethylene Adhesive Film)
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : CL-325-000-0
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Water Removing Mop
  • Other
    Spare
  • Body / Option
    Option
  • Width(mm)
    180
  • Length(mm)
    1325
  • Mass(g)
    400
  • Trusco Code
    287-9794
  • Material (Shell / Hair)
    Polypropylene (PP)
  • Features
    Easy to install since it is an insert-type mop.
  • Material (Handle)
    Steel (Polyethylene Adhesive Film)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Materials which are excellent in waterproofing, water retention, oil absorbing are used.
●Since it is easy to wash and dry, it is ideal for daily cleaning.
●Since it is a clamping type, the mop can be easily installed.

Specification

●W x L(mm):180 x 1325
●SPQ(piece):10

Materials

●Polyester, Rayon and Others
●Instep: Polypropylene(PP)
●Handle: Steel(polyethylene adhesive coat)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)