(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
New Clip Mop II, Spare

New Clip Mop II, Spare

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Replacement cloth for New Clip Mop (R2).
[Applications]
· Replacement cloth for New Clip Mop (R2).
[Caution] Only a dedicated replacement cloth is included. The mop itself is not included.

Basic Specifications

  • Product Model
    Mop
  • Mop Type
    Water Removing Mop
  • Other
    Spare
  • Body / Option
    Option
  • Longitudinal(mm)
    200
  • Side(mm)
    450
  • Mass(g)
    80
  • Trusco Code
    368-4890
  • Material (Shell / Hair)
    100% Cotton
  • Features
    Dedicated replacement cloth for New Clip Mop II.
  • Quantity
    2
  • Amount Of Content
    1 Bag (2 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (2 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (2 Sheets)
12 Day(s)
-

Part Number : CL-808-201-0
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Bag (2 Sheets)

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Water Removing Mop
  • Other
    Spare
  • Body / Option
    Option
  • Longitudinal(mm)
    200
  • Side(mm)
    450
  • Mass(g)
    80
  • Trusco Code
    368-4890
  • Material (Shell / Hair)
    100% Cotton
  • Features
    Dedicated replacement cloth for New Clip Mop II.
  • Quantity
    2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)