Mop Spare Yarn T-40

Mop Spare Yarn T-40

Standard Unit Price:
-
Days to Ship :
2 Day(s)

Dedicated mop rag suitable for use in wet wiping, dry wiping and waxing.
[Features]
· High cotton ratio for superior water retention.
· Thick thread type.
[Applications]
· Ideal for use as a replacement mop head.

Basic Specifications

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Longitudinal(mm)

Refine by

  • 205
  • 235
  • Clear
Mass(g)

Refine by

  • 187
  • 260
  • Clear
Trusco Code

Refine by

  • 297-2271
  • 297-2263
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
205
187
297-2263
2 Day(s)
-

Part Number : CL-366-218-0
Days to Ship 2 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Mop Drying Thread
  • Other
    Spare
  • Body / Option
    Option
  • Longitudinal(mm)
    205
  • Side(mm)
    240
  • Mass(g)
    187
  • Trusco Code
    297-2263
  • Material (Shell / Hair)
    Cotton, rayon, others / Cotton, polyester
  • Features
    Rug exclusively used for mops suitable for wet wiping, dry wiping, and waxing. An excellent water absorbent mop yarn with high percentage of cotton.
1 pc.
235
260
297-2271
2 Day(s)
-

Part Number : CL-366-226-0
Days to Ship 2 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Mop Drying Thread
  • Other
    Spare
  • Body / Option
    Option
  • Longitudinal(mm)
    235
  • Side(mm)
    240
  • Mass(g)
    260
  • Trusco Code
    297-2271
  • Material (Shell / Hair)
    Cotton, rayon, others / Cotton, polyester
  • Features
    Rug exclusively used for mops suitable for wet wiping, dry wiping, and waxing. An excellent water absorbent mop yarn with high percentage of cotton.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Mop exclusive rag that is suitable for water wiping/wiping with a dry cloth/wax application.
●A mop thread with high cotton mixing ratio and excellent water content.

Specification

●SPQ(sheet):100
●Thick Thread Type

Materials

●Thread: Cotton, Rayon and Others
●Tape: Cotton, Polyester

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)