(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
New Shine Spray

New Shine Spray

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Oil adhesive sprayed directly onto chemical mops.
[Applications]
· Maintenance agent specially designed for use with chemical mops.

Basic Specifications

  • Product Model
    Mop
  • Mop Type
    Dust Mop for Maintenance Agent
  • Body / Option
    Option
  • Features
    A mousse type that can be directly applied to chemical mops, etc. Includes antibacterial and anti-mold agent.
  • Use
    Maintenance Agent for Chemical Mop.
  • Material (Main Component)
    Liquid saturated hydrocarbons, oil related solvent, non-ion surfactant, hydrocarbon solvent, aromatic
Part Number
Amount Of Content

Refine by

  • 1 pc (220 ml)
  • 1 pc (420 ml)
  • Clear
Mass(g)

Refine by

  • 220
  • 420
  • Clear
Capacity(ml)

Refine by

  • 220
  • 420
  • Clear
Trusco Code

Refine by

  • 375-7269
  • 375-7251
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (220 ml)
220
220
375-7251
12 Day(s)
-

Part Number : CE-486-000-0
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc (220 ml)

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Dust Mop for Maintenance Agent
  • Body / Option
    Option
  • Mass(g)
    220
  • Capacity(ml)
    220
  • Trusco Code
    375-7251
  • Features
    A mousse type that can be directly applied to chemical mops, etc. Includes antibacterial and anti-mold agent.
  • Use
    Maintenance Agent for Chemical Mop.
  • Material (Main Component)
    Liquid saturated hydrocarbons, oil related solvent, non-ion surfactant, hydrocarbon solvent, aromatic
1 pc (420 ml)
420
420
375-7269
12 Day(s)
-

Part Number : CE-486-042-0
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc (420 ml)

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Dust Mop for Maintenance Agent
  • Body / Option
    Option
  • Mass(g)
    420
  • Capacity(ml)
    420
  • Trusco Code
    375-7269
  • Features
    A mousse type that can be directly applied to chemical mops, etc. Includes antibacterial and anti-mold agent.
  • Use
    Maintenance Agent for Chemical Mop.
  • Material (Main Component)
    Liquid saturated hydrocarbons, oil related solvent, non-ion surfactant, hydrocarbon solvent, aromatic

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)