(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
House Pole Series' Removable Head

Click this image to zoom it.

Move the mouse over the image to zoom

House Pole Series' Removable Head

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· Convenient for cleaning outdoor walls and outdoor lighting as well as getting rid of leaves that have accumulated in gutters, etc.
[Applications]
· For cleaning high places that are difficult to reach.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Mop
  • Mop Type
    Particle Mop
  • Other
    Spare
  • Body / Option
    Option
  • Detailing Type
    Head
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Width(mm)

Refine by

  • 30
  • 140
  • 170
  • 245
  • 300
  • Clear
Length(mm)

Refine by

  • 245
  • 255
  • 340
  • 385
  • 480
  • Clear
Mass(g)

Refine by

  • 100
  • 110
  • 170
  • 210
  • Clear
Trusco Code

Refine by

  • 003-3693
  • 003-3685
  • 368-5209
  • 368-5195
  • 368-5187
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
300
255
210
368-5187
12 Day(s)
-

Part Number : HP-516-110-0
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Particle Mop
  • Other
    Spare
  • Body / Option
    Option
  • Detailing Type
    Head
  • Width(mm)
    300
  • Length(mm)
    255
  • Mass(g)
    210
  • Trusco Code
    368-5187
1 pc.
140
385
170
368-5195
12 Day(s)
-

Part Number : HP-516-120-0
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Particle Mop
  • Other
    Spare
  • Body / Option
    Option
  • Detailing Type
    Head
  • Width(mm)
    140
  • Length(mm)
    385
  • Mass(g)
    170
  • Trusco Code
    368-5195
1 pc.
245
340
210
003-3693
12 Day(s)
-

Part Number : HP-516-130-0
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Particle Mop
  • Other
    Spare
  • Body / Option
    Option
  • Detailing Type
    Head
  • Width(mm)
    245
  • Length(mm)
    340
  • Mass(g)
    210
  • Trusco Code
    003-3693
1 pc.
170
480
110
368-5209
1 Day(s)
-

Part Number : HP-516-230-6
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Particle Mop
  • Other
    Spare
  • Body / Option
    Option
  • Detailing Type
    Head
  • Width(mm)
    170
  • Length(mm)
    480
  • Mass(g)
    110
  • Trusco Code
    368-5209
1 pc.
30
245
100
003-3685
1 Day(s)
-

Part Number : HP-516-510-0
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Particle Mop
  • Other
    Spare
  • Body / Option
    Option
  • Detailing Type
    Head
  • Width(mm)
    30
  • Length(mm)
    245
  • Mass(g)
    100
  • Trusco Code
    003-3685

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)