(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Single Action Replaceable Cleaning Products, Single Action Deck Brush

Single Action Replaceable Cleaning Products, Single Action Deck Brush

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· A tough brush for removing dirt from floors.
[Applications]
· For polishing.
· For washing the floor.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Mop
  • Mop Type
    Head Replaceable Type
  • Other
    Spare
  • Details Type
    Deck Brush
  • Depth(mm)
    63
  • Height(mm)
    93
  • Features
    A tough brush for removing dirt from floors.
  • Material (arch, hair)
    Natural Wood/100% Recycled PET
  • 1 pc.

Details

Part Number

Refine by

  • 1 pc.
  • Clear
Width(mm)

Refine by

  • 185
  • 240
  • Clear
Trusco Code

Refine by

  • 215-1758
  • 215-1740
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
K-B
1 pc.
185
215-1740
1 Day(s)
-

Part Number : K-B
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Mop
  • Mop Type
    Head Replaceable Type
  • Other
    Spare
  • Details Type
    Deck Brush
  • Width(mm)
    185
  • Depth(mm)
    63
  • Height(mm)
    93
  • Trusco Code
    215-1740
  • Mass(g)
    295
  • Features
    A tough brush for removing dirt from floors.
  • Material (arch, hair)
    Natural Wood/100% Recycled PET
1 pc.
240
215-1758
1 Day(s)
-

Part Number : K-BW
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Mop
  • Mop Type
    Head Replaceable Type
  • Other
    Spare
  • Details Type
    Deck Brush
  • Width(mm)
    240
  • Depth(mm)
    63
  • Height(mm)
    93
  • Trusco Code
    215-1758
  • Mass(g)
    365
  • Features
    A tough brush for removing dirt from floors.
  • Material (arch, hair)
    Natural Wood/100% Recycled PET

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The dirt on the floor is removed using a brush with strong elasticity.

Specification

●SPQ(piece):20

Materials

●Instep: Natural Wood 
●Hair: Recycled Pet 100%

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)