(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Head Replaceable Cleaning Products Micro Cloth

Head Replaceable Cleaning Products Micro Cloth

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· A standard type that can be used for hard floors such as porcelain tiles. It reliably catches sand and dust across the entire cloth.
[Applications]
· Dust removal cleaning of hard floors such as P-tile.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Mop
  • Mop Type
    Head Replaceable Type
  • Other
    Spare
  • Details Type
    Micro Cloth
  • Vertical(mm)
    200
  • Packaging Quantity
    30
  • Features
    A standard type that can be used for hard floors such as porcelain tiles. It reliably catches sand and dust across the entire cloth.
  • Material (arch, hair)
    Polyethylene (PE)/PET
  • 1 Bag (30 Sheets)
Part Number

Refine by

  • 1 Bag (30 Sheets)
  • Clear
Horizontal(mm)

Refine by

  • 340
  • 480
  • 650
  • 960
  • Clear
Compatible Model

Refine by

  • F-M30
  • F-M45
  • F-M60
  • F-M90
  • Clear
Trusco Code

Refine by

  • 215-1626
  • 215-1618
  • 215-1600
  • 215-1596
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (30 Sheets)
340
F-M30
215-1596
8 Day(s)
-

Part Number : F-C30
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 Bag (30 Sheets)

Specificationtitle

  • Product Type
    Mop
  • Mop Type
    Head Replaceable Type
  • Other
    Spare
  • Details Type
    Micro Cloth
  • Vertical(mm)
    200
  • Horizontal(mm)
    340
  • Compatible Model
    F-M30
  • Trusco Code
    215-1596
  • Mass(g)
    100
  • Packaging Quantity
    30
  • Features
    A standard type that can be used for hard floors such as porcelain tiles. It reliably catches sand and dust across the entire cloth.
  • Material (arch, hair)
    Polyethylene (PE)/PET
1 Bag (30 Sheets)
480
F-M45
215-1600
35 Day(s)
-

Part Number : F-C45
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 Bag (30 Sheets)

Specificationtitle

  • Product Type
    Mop
  • Mop Type
    Head Replaceable Type
  • Other
    Spare
  • Details Type
    Micro Cloth
  • Vertical(mm)
    200
  • Horizontal(mm)
    480
  • Compatible Model
    F-M45
  • Trusco Code
    215-1600
  • Mass(g)
    130
  • Packaging Quantity
    30
  • Features
    A standard type that can be used for hard floors such as porcelain tiles. It reliably catches sand and dust across the entire cloth.
  • Material (arch, hair)
    Polyethylene (PE)/PET
1 Bag (30 Sheets)
650
F-M60
215-1618
8 Day(s)
-

Part Number : F-C60
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 Bag (30 Sheets)

Specificationtitle

  • Product Type
    Mop
  • Mop Type
    Head Replaceable Type
  • Other
    Spare
  • Details Type
    Micro Cloth
  • Vertical(mm)
    200
  • Horizontal(mm)
    650
  • Compatible Model
    F-M60
  • Trusco Code
    215-1618
  • Mass(g)
    160
  • Packaging Quantity
    30
  • Features
    A standard type that can be used for hard floors such as porcelain tiles. It reliably catches sand and dust across the entire cloth.
  • Material (arch, hair)
    Polyethylene (PE)/PET
1 Bag (30 Sheets)
960
F-M90
215-1626
8 Day(s)
-

Part Number : F-C90
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 Bag (30 Sheets)

Specificationtitle

  • Product Type
    Mop
  • Mop Type
    Head Replaceable Type
  • Other
    Spare
  • Details Type
    Micro Cloth
  • Vertical(mm)
    200
  • Horizontal(mm)
    960
  • Compatible Model
    F-M90
  • Trusco Code
    215-1626
  • Mass(g)
    240
  • Packaging Quantity
    30
  • Features
    A standard type that can be used for hard floors such as porcelain tiles. It reliably catches sand and dust across the entire cloth.
  • Material (arch, hair)
    Polyethylene (PE)/PET

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)