(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Squeezer Mop Wringer TS-Q

Squeezer Mop Wringer TS-Q

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Easy-to-use lightweight type resin squeezer.
[Features]
· With water injection port that also works as a hose holder.
· Wringing in a comfortable posture is possible simply by stepping on the plate.
[Applications]
· When squeezing mops.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Mop Wringer
  • Width(mm)
    310
  • Depth(mm)
    360
  • Height(mm)
    295
  • Trusco Code
    362-9775
  • Mass(g)
    3000
  • Material (tank)
    Polypropylene (PP)
  • Material (roller)
    Vinyl Chloride (PVC)
  • Material (pedal)
    Polypropylene (PP)
  • Features
    Easy-to-use lightweight type resin squeezer. Water injection port doubles as a hose holder. Simply press down on the pedal to squeeze with a comfortable posture.
  • 1 pc.

Details

Part Number

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : TS-Q
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Mop Wringer
  • Width(mm)
    310
  • Depth(mm)
    360
  • Height(mm)
    295
  • Trusco Code
    362-9775
  • Mass(g)
    3000
  • Material (tank)
    Polypropylene (PP)
  • Material (roller)
    Vinyl Chloride (PVC)
  • Material (pedal)
    Polypropylene (PP)
  • Features
    Easy-to-use lightweight type resin squeezer. Water injection port doubles as a hose holder. Simply press down on the pedal to squeeze with a comfortable posture.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It comes with an water filter that also serves as a hose holder.
●You can squeeze with a comfortable posture simply by pressing on the pedal.

Specification

●W x D x H(mm):310 x 360 x 295
●SPQ(piece):1

Materials

●Tank: Polypropylene(PP)
●Roller: Vinyl Chloride(PVC)
●Pedal: Polypropylene(PP)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)