(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Chemical Mop

Chemical Mop

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Contained oil-based adsorbent enables sweeping, wiping off, and polishing at once.
[Applications]
· For cleaning floors of factory offices, stores, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Mop
  • Mop Type
    Chemical Mop
  • Length(mm)
    1500
  • Application
    For cleaning floors of factory offices, stores, etc.
  • Features
    Contained oil-based adsorbent enables sweeping, wiping off, and polishing at once.
  • Material (handle)
    Steel (Polyethylene Adhesive Film)
  • Material (arch, hair)
    Steel (Chrome plating) / Cotton and Staple Fiber Mix
  • 1 pc.

Details

Part Number

Refine by

  • 1 pc.
  • Clear
Width(mm)

Refine by

  • 600
  • 850
  • 1100
  • Clear
Trusco Code

Refine by

  • 362-9821
  • 362-9805
  • 362-9783
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
600
362-9783
1 Day(s)
-

Part Number : TCM-40
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Mop
  • Mop Type
    Chemical Mop
  • Width(mm)
    600
  • Length(mm)
    1500
  • Trusco Code
    362-9783
  • Mass(g)
    1320
  • Application
    For cleaning floors of factory offices, stores, etc.
  • Features
    Contained oil-based adsorbent enables sweeping, wiping off, and polishing at once.
  • Material (handle)
    Steel (Polyethylene Adhesive Film)
  • Material (arch, hair)
    Steel (Chrome plating) / Cotton and Staple Fiber Mix
1 pc.
850
362-9805
1 Day(s)
-

Part Number : TCM-60-T
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Mop
  • Mop Type
    Chemical Mop
  • Width(mm)
    850
  • Length(mm)
    1500
  • Trusco Code
    362-9805
  • Mass(g)
    1660
  • Application
    For cleaning floors of factory offices, stores, etc.
  • Features
    Contained oil-based adsorbent enables sweeping, wiping off, and polishing at once.
  • Material (handle)
    Steel (Polyethylene Adhesive Film)
  • Material (arch, hair)
    Steel (Chrome plating) / Cotton and Staple Fiber Mix
1 pc.
1100
362-9821
1 Day(s)
-

Part Number : TCM-90
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Mop
  • Mop Type
    Chemical Mop
  • Width(mm)
    1100
  • Length(mm)
    1500
  • Trusco Code
    362-9821
  • Mass(g)
    2180
  • Application
    For cleaning floors of factory offices, stores, etc.
  • Features
    Contained oil-based adsorbent enables sweeping, wiping off, and polishing at once.
  • Material (handle)
    Steel (Polyethylene Adhesive Film)
  • Material (arch, hair)
    Steel (Chrome plating) / Cotton and Staple Fiber Mix

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since an oil adsorbent is used, you can sweep, wipe and polish all at once.

Usage

●For cleaning of factory office, floor of stores etc.

Specification

●SPQ(piece):10

Materials

●Handle: Steel(polyethylene adhesive coat)
●Instep: Steel(chrome plating)
●Hair: Cotton, Staple Fiber Blend

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)