(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Head Exchangeable Type Cleaning Supplies (Corresponds To HACCP), One-Touch Brush

Click this image to zoom it.

Move the mouse over the image to zoom

Head Exchangeable Type Cleaning Supplies (Corresponds To HACCP), One-Touch Brush

Standard Unit Price:
-
Days to Ship :
8 Day(s)

[Features]
· Deck brush that can be attached to a HG Free Handle EX SUS. Bristles will not fall out as easily as conventional competing products.
· Compatible with high-pressure steam sterilization.
· Can be chemically disinfected.
[Applications]
· Floor cleaning.

Basic Specifications

  • Product Model
    Mop
  • Mop Type
    Replacement Head
  • Other
    Spare
  • Detailing Type
    One-Touch Brush
  • Body / Option
    Option
  • Width(mm)
    180
  • Mass(g)
    270
  • Material (Joint)
    Stainless Steel
  • Features
    Deck brush can be mounted to the HG Free Handle EX SUS. In addition, brush hairs are more resistant to being pulled out than conventional products.
  • Material (Shell / Hair)
    Polypropylene (PP)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Blue
  • Green
  • Red
  • White
  • Yellow
  • Clear
Trusco Code

Refine by

  • 370-1301
  • 370-1298
  • 370-1280
  • 370-1271
  • 370-1263
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Blue
370-1263
8 Day(s)
-

Part Number : CL520-000X-MB-BL
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Replacement Head
  • Other
    Spare
  • Detailing Type
    One-Touch Brush
  • Color
    Blue
  • Body / Option
    Option
  • Width(mm)
    180
  • Mass(g)
    270
  • Trusco Code
    370-1263
  • Material (Joint)
    Stainless Steel
  • Features
    Deck brush can be mounted to the HG Free Handle EX SUS. In addition, brush hairs are more resistant to being pulled out than conventional products.
  • Material (Shell / Hair)
    Polypropylene (PP)
1 pc.
Green
370-1271
8 Day(s)
-

Part Number : CL520-000X-MB-G
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Replacement Head
  • Other
    Spare
  • Detailing Type
    One-Touch Brush
  • Color
    Green
  • Body / Option
    Option
  • Width(mm)
    180
  • Mass(g)
    270
  • Trusco Code
    370-1271
  • Material (Joint)
    Stainless Steel
  • Features
    Deck brush can be mounted to the HG Free Handle EX SUS. In addition, brush hairs are more resistant to being pulled out than conventional products.
  • Material (Shell / Hair)
    Polypropylene (PP)
1 pc.
Red
370-1280
8 Day(s)
-

Part Number : CL520-000X-MB-R
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Replacement Head
  • Other
    Spare
  • Detailing Type
    One-Touch Brush
  • Color
    Red
  • Body / Option
    Option
  • Width(mm)
    180
  • Mass(g)
    270
  • Trusco Code
    370-1280
  • Material (Joint)
    Stainless Steel
  • Features
    Deck brush can be mounted to the HG Free Handle EX SUS. In addition, brush hairs are more resistant to being pulled out than conventional products.
  • Material (Shell / Hair)
    Polypropylene (PP)
1 pc.
White
370-1298
8 Day(s)
-

Part Number : CL520-000X-MB-W
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Replacement Head
  • Other
    Spare
  • Detailing Type
    One-Touch Brush
  • Color
    White
  • Body / Option
    Option
  • Width(mm)
    180
  • Mass(g)
    270
  • Trusco Code
    370-1298
  • Material (Joint)
    Stainless Steel
  • Features
    Deck brush can be mounted to the HG Free Handle EX SUS. In addition, brush hairs are more resistant to being pulled out than conventional products.
  • Material (Shell / Hair)
    Polypropylene (PP)
1 pc.
Yellow
370-1301
8 Day(s)
-

Part Number : CL520-000X-MB-Y
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Replacement Head
  • Other
    Spare
  • Detailing Type
    One-Touch Brush
  • Color
    Yellow
  • Body / Option
    Option
  • Width(mm)
    180
  • Mass(g)
    270
  • Trusco Code
    370-1301
  • Material (Joint)
    Stainless Steel
  • Features
    Deck brush can be mounted to the HG Free Handle EX SUS. In addition, brush hairs are more resistant to being pulled out than conventional products.
  • Material (Shell / Hair)
    Polypropylene (PP)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)